TALON FORK CABLE LUGS L-RB 5FF
Cable lug; suitable crimp-insert: PEW 12.060; For cross-section (min./max.): 1.5mm² - 2.5mm²; blue; Electrolytic copper Tin-plated


TALON FORK CABLE LUGS L-RB 5FF
Cable lug; suitable crimp-insert: PEW 12.060; For cross-section (min./max.): 1.5mm² - 2.5mm²; blue; Electrolytic copper Tin-plated
TALON FORK CABLE LUGS L-RB 5FF
Rp 6.805,00
/

TALON FORK CABLE LUGS L-RB 5FF
Rp 6.805,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Cable lug |
| Suitable crimping insert | PEW 12.060 |
| Packaging type | Cardboard packaging |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Total length | 22.5 |
| Connector material | Electrolytic copper |
| Cable lug design | Flange fork cable lug |
| Screw hole size | M5 |
| For cross-section (min.) | 1.5 |
| Surface protection | Tin-plated |
| Colour | blue |
| Insulation material | Polycarbonate |
| For cross-section (max.) | 2.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.








