END SLEEVES DIN STRIPS 2.5 BL
End sleeve; suitable crimp-insert: ; for cross-section: 2.5mm²; Overall length: 14cm; blue; Electrolytic copper Tin-plated



END SLEEVES DIN STRIPS 2.5 BL
End sleeve; suitable crimp-insert: ; for cross-section: 2.5mm²; Overall length: 14cm; blue; Electrolytic copper Tin-plated
END SLEEVES DIN STRIPS 2.5 BL
Rp 487,00
/

END SLEEVES DIN STRIPS 2.5 BL
Rp 487,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | End sleeve |
| Packaging type | Bag |
| Delivery Unit | 500.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Total length | 14 |
| Connector material | Electrolytic copper |
| Cable lug design | End sleeve |
| Surface protection | Tin-plated |
| Overall width | 4.2 |
| Colour | blue |
| Nominal conductor cross-section (AWG) | 14 AWG |
| For cross-section | 2.5 |
| Insulation material | Polypropylene |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Short term temperature max. | 120 |
| Halogenfree |
|
Certifications and Standards
| UL certification | according to UL 486F (CCN: ZMLF / e-file number: E507990) |
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| cUL certification | according to CSA-C22.2 No. 291 (CCN: ZMLF7 / e-file number: E507990) |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List









