ETHERLINE® CAT5 FRNC HYBR 2X2XAWG22+4x1.5




ETHERLINE® CAT5 FRNC HYBR 2X2XAWG22+4x1.5
ETHERLINE® CAT5 FRNC HYBR 2X2XAWG22+4x1.5
Rp 156.806,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | ETHERNET/IP, PROFINET, Ethernet |
| Copper index | 94.200 kg/km |
| Copper index (lb) | 632.920 lb |
| Weight | 153 kg/km |
Electrical Characteristics
| Nominal surge impedance | 100 |
| Segregation class according to EN 50174-2 | D |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+) |
| Loop resistance at 20°C | 140 |
| Possible data transmission rates | 100 |
| Signal propagation speed (nom.) | 0.81 |
| Test voltage core/screening | 1 |
| Signal pair nominal voltage | 48 V AC rms according to IEC |
| Power cores nominal voltage | 48 V AC rms according to IEC |
| Nominal voltage control cores | 48 V AC rms according to IEC |
| Test voltage core/core | 1 |
| Rated voltage core to core | 100 V AC rms according to IEC |
Product Design
| Conductor abbreviation | 8x1.5 |
| Min. core diameter | 1.4 |
| Nominal core diameter | 1.5 |
| Nominal outer diameter | 10.3 mm |
| Max. diameter of core | 1.6 |
| Conductor material | Bare copper |
| Min. outer diameter | 10 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Conductor count/size | 2x2x22/7AWG + 4x1,5mm² |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.75 |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | green |
| Pair screening type | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Abbreviation shielding | U/SFTP |
| Cable sheath RAL colour | RAL 6018 |
| With rodent protection |
|
| Conductor colour code | PROFINET Colour code Hybrid |
| Number of cores | 8 |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| Max. outer diameter | 10.6 |
| Basic material of outer sheath, short form | LSZH |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1 |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| PROFINET® application | Type B |
| Installation temperature min. | -20 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 53.0 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -20 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 106.0 mm |
| Max. assembly temperature | 70 |
| Minimum bending radius, stationary | 5 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -20 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 21282 according to UL 758 (e-file number: E63634) |
| TÜV certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).
Product Family List
All articles from ETHERLINE® Cat.5 FRNC HYBRID
| Article number | Conductor count/size | Copper index calc export | Imp outer dia cable sheath nom | Nominal outer diameter | Weight |
|---|---|---|---|---|---|
| 2170887 | 2x2x22/7AWG + 4x1,5mm² | 10.3 | 153 kg/km |










