E-MO8/8SR Geschirmt-Modular-Stecker
Data connector; RJ 45; Plug; Straight

E-MO8/8SR Geschirmt-Modular-Stecker
Data connector; RJ 45; Plug; Straight
E-MO8/8SR Geschirmt-Modular-Stecker
Rp 12.284,00
/

E-MO8/8SR Geschirmt-Modular-Stecker
Rp 12.284,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Data connector |
| Brand | EPIC® |
| Delivery Unit | 10.000 |
| Weight | 0.003 kg |
Electrical Characteristics
| Rated voltage | 125 V DC according to (manufacturer specifications) |
| Rated current | 1.5 A according to (manufacturer specifications) |
Product Design
| Assembly type | Field configurable |
| Min. connectable conductor cross section solid conductor (AWG) | 26 AWG |
| Material contact surface | Gold-plated |
| Coded |
|
| Max. connectable conductor cross section solid-conductor (AWG) | 24 AWG |
| Design connector housing | Straight |
| Contact coating material, short form | Au |
| Screen contact type | Crimp termination |
| Connector type | Plug |
| Connector format | RJ 45 |
| Housing variant | Rectangular housing |
| Conductor connection type | Insulation displacement contact |
| Min. connectable conductor cross-section fine-wire (AWG) | 26 AWG |
| With thread |
|
| Dust protection cap |
|
| Reusable |
|
| Number of contacts | 8 |
| Locking type | Latch |
| Contact connection type | Insulation displacement contact |
| Screen contact |
|
| Contact material | Copper alloy |
| Max. connectable conductor cross-section fine-wire (AWG) | 24 AWG |
| Type of connection | Plug to socket |
| Shielded |
|
| Contact material, short form | CuSn |
Product Characteristics
| Min. number of insertion cycles | 100 |
| Strain relief |
|
| Pollution degree | 3 |
| Max. assembly temperature | 85 |
| Installation temperature min. | -20 |
| UV-resistant |
|
| Operating temperature min. | -20 |
| Operating temperature max. | 85 |
| Contact application areact | Data / signals |
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 481 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from E-MO8/8SR shielded-modular-connector
| Article number | Number of contacts | Delivery Unit |
|---|---|---|
| CE6326 | 8 | 10.000 |







