ETHERLINE® ACCESS UF16T
Unmanaged switch; PROFINET CC-A; Interfaces:

ETHERLINE® ACCESS UF16T
Unmanaged switch; PROFINET CC-A; Interfaces:
ETHERLINE® ACCESS UF16T
Rp 13.118.234,00
/

ETHERLINE® ACCESS UF16T
Rp 13.118.234,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Low-noise and maintenance-free as it is operated without fans
For the “U” variants, redundant power supply (two connections to the device) ensures uninterrupted data communication even if the primary connection fails
“UF08T“ and “UF16T“ variants block the LLDP and PTCP functions in compliance with PROFINET (“Conformance Class A“) and thus prevent endlessly circulating data packages.
Applications
The “UF08T” and “UF16T” variants are also suitable for use in PROFINET networks (“Conformance Class A”).
Technical Attributes
General Information
| Product type | Unmanaged switch |
| Brand | ETHERLINE® |
| valid fieldbus or Ethernet system | Ethernet |
| Delivery Unit | 1.000 |
| Weight | 0.27 kg |
Electrical Characteristics
| Current consumption (max.) | 0.1 |
| Nominal operating voltage | 24 V DC |
| Operating voltage range | 18 V - 30 V DC |
Product Design
| Interfaces | Copper |
| Total length | 32 |
| Number of ports | 16 |
| Direct mounting possible |
|
| Overall width | 123 |
| Housing colour | silver |
| Housing base material | Aluminium |
| Housing base material, short form | Al |
| Switch variant | PROFINET-supporting |
| Total height | 76 |
| Status indication |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 20 |
| Package buffer size | 4096 |
| Suitable for EX-applications |
|
| Data transmission rate | 10, 100 |
| Industrial protocols | PROFINET CC-A |
| Operating temperature min. | -25 |
| MAC table size | 16 |
| Operating temperature max. | 75 |
Certifications and Standards
| TÜV certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







