HITRONIC® POF DUPLEX FD PE-PUR
POF; J-optical indoor cables: J-V2Y(ZN)11Y; Cable chain; Aramid yarns; Polyurethane; orange; Oil-resistant; Tensile force fixed installation: 100N


HITRONIC® POF DUPLEX FD PE-PUR
POF; J-optical indoor cables: J-V2Y(ZN)11Y; Cable chain; Aramid yarns; Polyurethane; orange; Oil-resistant; Tensile force fixed installation: 100N
HITRONIC® POF DUPLEX FD PE-PUR
Rp 0,00
/

HITRONIC® POF DUPLEX FD PE-PUR
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Optical data transmisson up to 70m, Easy to handle, No intereference by external fields, No grounding problems, Suitable for direct connector assembly
Applications
For optical signal transmission in industrial applications, FD cable version:for flexible applications (power chains)
Technical Attributes
General Information
| Brand | HITRONIC® |
| Product type | Fibre optic cable |
| Fibre optic cable type, long designation | Polymer optical fibres |
| Fibre optic cable type | POF |
| Weight | 30 kg/km |
Electrical Characteristics
| Wavelength information | for 660 nm applies 230 dB / km, for 650 nm applies 160 dB / km as well as 1 MHz*km |
Product Design
| Base material buffer coating | Polyethylene |
| Base material fibre core | Polymethylmetacrylate |
| Diameter fibre core | 980 |
| Nominal core diameter | 2.2 |
| Nominal outer diameter | 6 mm |
| Strain relief due to | Aramid yarns |
| Diameter fibre cladding | 1000 |
| Base material buffer coating, shortname | PE |
| Core identification | Colours |
| J-optical indoor cables | J-V2Y(ZN)11Y |
| Shape of cable | Round |
| Outer sheath colour | orange |
| Fibre type | Multi-mode fibre |
| Base material fibre core, shortname | PMMA |
| Number of fibres | 2 |
| Number of cores | 2 |
| Basic material of outer sheath | Polyurethane |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Optical cable, insert | Indoor |
| Maximum bending cycles | 5000000 |
| Minimum bending radius in mm, dynamic continuously flexing | 60.0 mm |
| Installation temperature min. | -10 |
| UV-resistant |
|
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -20 °C to 70 °C max. conductor temperature: |
| Application area | Cable chain |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Max. assembly temperature | 50 |
| Tensile force, short-term | 400 |
| Tensile force fixed installation | 100 |
| Minimum bending radius, dynamic continuously flexing | 10 x outer diameter |
| Maximum travel distance | 10 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| UL recognized |
|
| EAC certification number | RU С-DE.АЮ64.В.00321/19 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® POF DUPLEX cable
| Article number | Dimension fibre core | Diameter fibre core | Dimension fibre cladding | Diameter fibre cladding | Fibre optic cable type | Number of fibres | Numerical aperture | For continuous flexing | Imp outer dia cable sheath nom | Nominal outer diameter | Weight | Windable | Tensile force fixed installation |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 28020002 | 980 | 1000 | POF | 2 | 0.5 | No | 5.5 | 27 kg/km | No | 100 | |||
| 28030002 | 980 | 1000 | POF | 2 | 0.5 | No | 8 | 57 kg/km | No | 130 | |||
| 28320002 | 980 | 1000 | POF | 2 | Yes | 6 | 30 kg/km | No | 100 |








