PCF CONNECTOR HFBR4521 BK SIMPLEX2.2/4PC
Fibre optic connector; HFBR-4521; Plug; Straight; Simplex; Suitable fibre width: 230; crimp;

PCF CONNECTOR HFBR4521 BK SIMPLEX2.2/4PC
Fibre optic connector; HFBR-4521; Plug; Straight; Simplex; Suitable fibre width: 230; crimp;
PCF CONNECTOR HFBR4521 BK SIMPLEX2.2/4PC
Rp 232.440,00
/

PCF CONNECTOR HFBR4521 BK SIMPLEX2.2/4PC
Rp 232.440,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Compatible with HP Versatile Link Connectors and Components series
Applications
Factory automation, Medical equipment, Telecommunications Switching Systems
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Scope of delivery | 4 connectors, including dust protection cap |
| Brand | HITRONIC® |
| Installation type | crimp |
| Delivery Unit | 4.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Total length | 30 |
| Design connector housing | Straight |
| Connector type | Plug |
| Type of plug connection | HFBR-4521 |
| Dust protection cap colour | red |
| Direct mounting possible |
|
| Connector RAL colour | RAL 9005 |
| Coupling connection type | HFBR-4521 |
| Dust protection cap RAL colour | RAL 3000 |
| Connector colour | black |
| Housing base material | Plastic |
| Dust protection cap |
|
| Reusable |
|
| Variant of connector | Simplex |
| Connectable core diameter max. (mm) | 2.2 |
| Connector diameter | 7.6 |
| Suitable type of optical fibre | Simplex |
| Contact connection type | Crimp termination |
| Ferrule material | Plastic |
| Suitable fibre width | 230 |
Product Characteristics
| IP protection rating | IP 20 |
| Max. storage temperature | 80 |
| Insertion attenuation | 2 |
| Vibration protection |
|
| Tensile force, short-term | 8 |
| Storage temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Tensile force fixed installation | 8 |
| Tensile strength after assembly | 22 |
| Operating temperature max. | 80 |
| Contact application areact | Fibre optic cables |
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from PCF connector HFBR







