PCF CONNECTOR SC-RJ CLAMP 2.2
Fibre optic connector; SC-RJ; Plug; Straight; Duplex; Suitable fibre width: 230;

PCF CONNECTOR SC-RJ CLAMP 2.2
Fibre optic connector; SC-RJ; Plug; Straight; Duplex; Suitable fibre width: 230;
PCF CONNECTOR SC-RJ CLAMP 2.2
Rp 1.745.370,00
/

PCF CONNECTOR SC-RJ CLAMP 2.2
Rp 1.745.370,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Designed for field assembly, Reusable as it can be removed, Easy to assemble
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Brand | HITRONIC® |
| Fibre optic cable type | PCF |
| Delivery Unit | 1.000 |
| Weight | 0.018 kg |
Electrical Characteristics
Product Design
| Total length | 38.7 |
| Design connector housing | Straight |
| Connector type | Plug |
| Type of plug connection | SC-RJ |
| Direct mounting possible |
|
| Connector colour | black |
| Dust protection cap |
|
| Variant of connector | Duplex |
| Connectable core diameter max. (mm) | 2.2 |
| Connector diameter | 6.7 |
| Ferrule material | Nickel silver |
| Suitable fibre width | 230 |
| Ferrule diameter | 2.5 |
Product Characteristics
| IP protection rating | IP 20 |
| Max. storage temperature | +85 |
| Storage temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | +85 |
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







