UNITRONIC® BUS ASI (TPE) 2x1,5 BK
Bus cable; AS-Interface; Fixed Installation; Shape of cable: Flat; Thermoplastic elastomers; Halogenfree: No; -40 °C to 85 °C; black





UNITRONIC® BUS ASI (TPE) 2x1,5 BK
Bus cable; AS-Interface; Fixed Installation; Shape of cable: Flat; Thermoplastic elastomers; Halogenfree: No; -40 °C to 85 °C; black
UNITRONIC® BUS ASI (TPE) 2x1,5 BK
Rp 55.296,00
/

UNITRONIC® BUS ASI (TPE) 2x1,5 BK
Rp 55.296,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Available in 3 different sheath designs ("Rubber", TPE, PVC)
The “G” variant is halogen free
The “TPE” version with oil-resistant outer sheath is especially suitable for wet areas in conjunction with water-soluble cooling lubricants
Reverse polarity protection technology thanks to geometrically coded cable
Yellow cable for simultaneous power and data supply via separate cores for complete data exchange and reduced wiring effort
The black cable transmits auxiliary power at 30 V DC; the red cable is suitable for 230 V AC and heavy current. The grey cable is used to supply 48 V DC
The “LD” (Long Distance) variant allows modules to be connected even further away and saves additional AS-i power supplies
Articles with the suffix "A" in the article name have UL certification in accordance with the technical data and can be used in North America.
Applications
Can be used universally on machine interfaces for many applications in data and signal transmission
Typical application areas are sensors and actuators at field level
Suitable for many applications, depending on the sheath material
For fixed installation and occasional flexing without tensile strain
Can be used in dry and damp environments
Suitable for medium mechanical stress
The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Technical Attributes
General Information
| Product type | Bus cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | AS-Interface |
| Copper index | 29.000 kg/km |
| Copper index (lb) | 195.000 lb |
| Weight | 64 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 300 |
Product Design
| Core identification | Colours |
| Shape of cable | flat |
| Outer sheath colour | black |
| Conductor material | Tin-plated copper |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| Number of cores | 2 |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 2X1.5 |
| Core insulation basic material | Thermoplastic elastomers |
| Basic material of outer sheath | Thermoplastic elastomers |
| Nom. flat cable width | 10 |
| Including protective earth |
|
| Core insulation basic material, short form | TPE |
| With armouring |
|
| Shielded |
|
| Basic material of outer sheath, short form | TPE |
| Nom. flat cable height | 4 |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -30 °C to 85 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Temperature, fixed installation | -40 °C to 85 °C max. conductor temperature: |
| PWIS-free |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS ASI
| Article number | Basic material of outer sheath | Halogenfree | Copper index calc export | Temperature, fixed installation | Outer sheath colour | Weight | Cable dimension | UL listed | UL recognized | cUL listed | cUR recognized |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2170228 | Rubber | Yes | -40 °C to 85 °C max. conductor temperature: | yellow | 67 kg/km | 2X1.5 | No | No | No | No | |
| 2170229 | Rubber | Yes | -40 °C to 85 °C max. conductor temperature: | black | 85 kg/km | 2X1.5 | No | No | No | No | |
| 2170230 | Thermoplastic elastomers | No | -40 °C to 85 °C max. conductor temperature: | yellow | 64 kg/km | 2X1.5 | No | No | No | No | |
| 2170231 | Thermoplastic elastomers | No | -40 °C to 85 °C max. conductor temperature: | black | 64 kg/km | 2X1.5 | No | No | No | No | |
| 2170232 | Thermoplastic elastomers | No | -40 °C to 85 °C max. conductor temperature: | red | 64 kg/km | 2X1.5 | No | No | No | No | |
| 2170371 | Rubber | Yes | -40 °C to 85 °C max. conductor temperature: | yellow | 84 kg/km | 2X2.5 | No | No | No | No | |
| 2170372 | Rubber | Yes | -40 °C to 85 °C max. conductor temperature: | black | 84 kg/km | 2X2.5 | No | No | No | No | |
| 2170842 | Polyvinylchloride | No | -40 °C to 85 °C max. conductor temperature: | yellow | 70 kg/km | 2X1.5 | Yes | No | Yes | No | |
| 2170843 | Polyvinylchloride | No | -40 °C to 85 °C max. conductor temperature: | black | 70 kg/km | 2X1.5 | Yes | No | Yes | No | |
| 2170844 | Polyvinylchloride | No | -40 °C to 85 °C max. conductor temperature: | red | 70 kg/km | 2X1.5 | Yes | No | Yes | No |











