UNITRONIC® BUS ASI LD FD P BK 2x2.5
Bus cable; AS-Interface; Cable chain; Shape of cable: Flat; Polyurethane; Halogenfree: Yes; -40 °C to 80 °C; black

UNITRONIC® BUS ASI LD FD P BK 2x2.5
Bus cable; AS-Interface; Cable chain; Shape of cable: Flat; Polyurethane; Halogenfree: Yes; -40 °C to 80 °C; black
UNITRONIC® BUS ASI LD FD P BK 2x2.5
Rp 0,00
/

UNITRONIC® BUS ASI LD FD P BK 2x2.5
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Available in 3 different sheath designs (PUR, FRNC, TPE)
Particularly oil-resistant and flame-retardant
The “TPE” version with oil-resistant outer sheath is especially suitable for wet areas in conjunction with water-soluble cooling lubricants
Reverse polarity protection technology thanks to geometrically coded cable
Yellow cable for simultaneous power and data supply via separate cores for complete data exchange and reduced wiring effort
The black cable transmits auxiliary power at 30 V DC; the grey cable transmits auxiliary power at 48 V DC
The “LD” (Long Distance) variant allows modules to be connected even further away and saves additional AS-i power supplies
Articles with the suffix "A" in the article name have UL certification in accordance with the technical data and can be used in North America.
Applications
Can be used universally on machine interfaces for many applications in data and signal transmission
Typical application areas are sensors and actuators at field level
Suitable for many applications, depending on the sheath material
The cable design allows flexible, constantly flexing use in moving machine parts and cable chains
Can be used in dry and damp environments
Suitable for medium mechanical stress.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | AS-Interface |
| Copper index | 48.000 kg/km |
| Copper index (lb) | 322.500 lb |
| Weight | 74 kg/km |
Electrical Characteristics
Product Design
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Cable dimension | 2X2.5 |
| Shielded |
|
| Nom. flat cable height | 4 |
| Core identification | Colours |
| Shape of cable | flat |
| Outer sheath colour | black |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| With rodent protection |
|
| Number of cores | 2 |
| Core insulation basic material | Halogen-free compound |
| Basic material of outer sheath | Polyurethane |
| Nom. flat cable width | 10 |
| Including protective earth |
|
| With armouring |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -30 °C to 80 °C max. conductor temperature: |
| Application area | Cable chain |
| max. conductor temperature, occasionally moved | -30 °C to 80 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius, stationary | 3 x outer diameter |
| Minimum bending radius, occasionally flexing | 6 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Oil resistance according to | DIN EN 60811-2-1 |
| Minimum bending radius, dynamic continuously flexing | 15 x outer diameter |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS ASI FD
| Article number | Basic material of outer sheath | Halogenfree | Copper index calc export | Temperature, fixed installation | Outer sheath colour | Weight | Cable dimension | UL listed | UL recognized | cUL listed | cUR recognized |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2170317 | Polyurethane | Yes | -40 °C to 80 °C max. conductor temperature: | yellow | 74 kg/km | 2X2.5 | No | Yes | No | No | |
| 2170318 | Polyurethane | Yes | -40 °C to 80 °C max. conductor temperature: | black | 74 kg/km | 2X2.5 | No | Yes | No | No | |
| 2170357 | Polyurethane | Yes | -40 °C to 80 °C max. conductor temperature: | yellow | 60 kg/km | 2X1.5 | Yes | Yes | No | Yes | |
| 2170358 | Polyurethane | Yes | -40 °C to 80 °C max. conductor temperature: | black | 60 kg/km | 2X1.5 | Yes | Yes | No | Yes | |
| 2170830 | Thermoplastic elastomers | No | -40 °C to 105 °C max. conductor temperature: | yellow | 64 kg/km | 2X1.5 | No | No | No | No | |
| 2170831 | Thermoplastic elastomers | No | -40 °C to 105 °C max. conductor temperature: | black | 64 kg/km | 2X1.5 | No | No | No | No |







