EPIC® POWERLOCK QCM 120 (1)
Contact for design: Powerlock D6 C; Source; Crimp termination; For cross-section (min./max.): 120mm² - 120mm²; Copper alloy Silver-plated



EPIC® POWERLOCK QCM 120 (1)
Contact for design: Powerlock D6 C; Source; Crimp termination; For cross-section (min./max.): 120mm² - 120mm²; Copper alloy Silver-plated
EPIC® POWERLOCK QCM 120 (1)
Rp 1.699.757,00
/

EPIC® POWERLOCK QCM 120 (1)
Rp 1.699.757,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Easy to service screw connection enables assembly without special tools
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly
Axial screw termination technology allows service-friendly connection without a special crimping tool, saves costs and is suitable for detachable connections
Screw contacts are suitable for conductor cross-sections up to 120 mm². For smaller conductor cross-sections up to 50 mm², a reducer must be used to gradually reduce the diameter
Crimp contacts are suitable for conductor cross-sections of 35 - 240 mm²
Axial screw contacts are suitable for conductor cross-sections of 50 - 240 mm²
M12 threaded post contact for tube cable lug contact. Contact drain for use with type A1; contact source for use with design type A6 (depending on application either screw or crimp)
All contacts are supplied with a contact retention pin to secure the contact to the housing.
Applications
For use with circular connectors from the EPIC® POWERLOCK series.
Technical Attributes
General Information
| Product type | Contact |
| Brand | EPIC® |
| Contact delivery type | Bag |
| Delivery Unit | 1.000 |
| Weight | 0.229 kg |
Electrical Characteristics
| Rated current contact | 660 A according to IEC |
Product Design
| Material contact surface | Silver-plated |
| Contact for design | Powerlock D6 C |
| Stripping length of single core | 33 |
| Contact variant | Source |
| Contact coating material, short form | Ag |
| Contact manufacturing method | Machined |
| Conductor connection type | Crimp termination |
| Colour | silver |
| Min. connectable conductor cross-section (mm2) | 120 |
| Contact diameter | 16.50 |
| Contact material | Copper alloy |
| Max. connectable conductor cross-section (mm2) | 120 |
Product Characteristics
| Contact application areact | Power supply, Energy |
Certifications and Standards
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| VDE registration number | D042 |
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWERLOCK Contacts
| Article number | Colour | Contact variant | Delivery Unit | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Conductor connection type | Contact for design |
|---|---|---|---|---|---|---|---|
| 44420231 | silver | Drain | 1.000 | 95 | 95 | Crimp termination | Powerlock F6 C |
| 44420232 | silver | Drain | 1.000 | 50 | 120 | Screw connection | Powerlock F6 S |
| 44420233 | silver | Drain | 1.000 | 120 | 120 | Crimp termination | Powerlock F6 C |
| 44420234 | silver | Drain | 1.000 | 185 | 185 | Crimp termination | Powerlock F6 C |
| 44420235 | silver | Drain | 1.000 | 240 | 240 | Crimp termination | Powerlock F6 C |
| 44420236 | silver | Source | 1.000 | 95 | 95 | Crimp termination | Powerlock D6 C |
| 44420237 | silver | Source | 1.000 | 50 | 120 | Screw connection | Powerlock D6 S |
| 44420238 | silver | Source | 1.000 | 120 | 120 | Crimp termination | Powerlock D6 C |
| 44420239 | silver | Source | 1.000 | 185 | 185 | Crimp termination | Powerlock D6 C |
| 44420240 | silver | Source | 1.000 | 240 | 240 | Crimp termination | Powerlock D6 C |
| 44420241 | silver | Drain | 1.000 | 50 | 120 | Thread for cable lug | Powerlock A1 S |
| 44420242 | silver | Source | 1.000 | 50 | 120 | Thread for cable lug | Powerlock A6 S |
| 44420256 | silver | Drain | 1.000 | 150 | 150 | Crimp termination | Powerlock F6 C |
| 44420257 | silver | Source | 1.000 | 150 | 150 | Crimp termination | Powerlock D6 C |
| 44420260 | silver | Drain | 1.000 | 35 | 240 | Thread for cable lug | Powerlock A1 C |
| 44420261 | silver | Source | 1.000 | 35 | 240 | Thread for cable lug | Powerlock A6 C |
| 44420290 | silver | Source | 1.000 | 35 | 35 | Crimp termination | Powerlock D6 C |
| 44420291 | silver | Source | 1.000 | 50 | 50 | Crimp termination | Powerlock D6 C |
| 44420292 | silver | Source | 1.000 | 70 | 70 | Crimp termination | Powerlock D6 C |
| 44420293 | silver | Drain | 1.000 | 35 | 35 | Crimp termination | Powerlock F6 C |
| 44420294 | silver | Drain | 1.000 | 50 | 50 | Crimp termination | Powerlock F6 C |
| 44420295 | silver | Drain | 1.000 | 70 | 70 | Crimp termination | Powerlock F6 C |
| 44420324 | silver | Source | 1.000 | 240 | 240 | Crimp termination | Powerlock D6 C |
| 44420339 | silver | Drain | 1.000 | 240 | 240 | Crimp termination | Powerlock F6 C |









