Flexilabel TFL 9,5x35 YE
Label for thermal transfer marking; Overall width: 9.5mm; Overall height: 35mm; yellow; Polyester; Halogenfree


Flexilabel TFL 9,5x35 YE
Label for thermal transfer marking; Overall width: 9.5mm; Overall height: 35mm; yellow; Polyester; Halogenfree
Flexilabel TFL 9,5x35 YE
Rp 4.604.492,00
/

Flexilabel TFL 9,5x35 YE
Rp 4.604.492,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Label for thermal transfer marking |
| Printing procedure | Thermal transfer marking |
| Printable with | Thermal transfer printer, SQUIX, EOS 5 |
| Packaging type | Pulley |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Components |
| For character holders | FLEXIMARK® character holders PTE, FLEXIMARK® character holder CAB, FLEXIMARK® character holder PTEF, FLEXIMARK® character holder PGS |
| Installation type | in character holders |
| Number of labels per roll | 1000 |
| Delivery Unit | 1.000 |
| Weight | 0.26 kg |
Electrical Characteristics
Product Design
| Label design | Rectangular |
| Label material | Polyester |
| Overall width | 9.5 |
| Colour | yellow |
| Total height | 35 |
| Label type | Cable label |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








