FLEXIMARK® Label LFL 9.5-17.5 YEWH
Laser printing label; Overall width: 9.5mm; Overall height: 17.5mm; yellow, white; Halogenfree





FLEXIMARK® Label LFL 9.5-17.5 YEWH
Laser printing label; Overall width: 9.5mm; Overall height: 17.5mm; yellow, white; Halogenfree
FLEXIMARK® Label LFL 9.5-17.5 YEWH
Rp 2.075.917,00
/

FLEXIMARK® Label LFL 9.5-17.5 YEWH
Rp 2.075.917,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Laser printing label |
| Printing procedure | Laser printing |
| Printable with | Laser printer |
| Packaging type | Cardboard packaging |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Components |
| Time of installation | Before/after installation |
| Number of labels per side | 319 |
| Pieces per PU | 3190 |
| Installation type | in character holders |
| Number of pages per PU | 10 |
| Delivery Unit | 1.000 |
| Weight | 0.226 kg |
Electrical Characteristics
Product Design
| Label design | Rectangular |
| Label material | Polyester |
| Overall width | 9.5 |
| Colour | yellow, white |
| Total height | 17.5 |
| Thickness | 0.175 |
| Label type | Cable label |
| Perforated |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.











