EPIC® POWER M12 D6A 3+PE F 8-10 (1)

EPIC® POWER M12 D6A 3+PE F 8-10 (1)
EPIC® POWER M12 D6A 3+PE F 8-10 (1)
Rp 359.321,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | Cable connector |
| Scope of delivery | including contacts |
| Delivery Unit | 1.000 |
| Weight | 0.038 kg |
Electrical Characteristics
| Rated current | 12 A according to IEC, 12 A according to UL, 12 A according to CSA |
| Over voltage category | III |
| Rated impulse voltage | 6 kV AC rms according to IEC 61984 |
| Rated voltage | 630 V AC rms according to IEC, 600 V AC rms / DC according to UL, 600 V AC rms / DC according to CSA |
| Max. contact resistance | 5 |
Product Design
| Min. cable clamping range | 8 |
| Design connector housing | Angled |
| Connector format | M 12 power |
| EMC screening |
|
| Stripping length of the sheathing | 20 |
| Colour | black |
| Housing colour | black |
| Connectable conductor cross section min. (AWG) | 18 AWG |
| Max. connectable conductor cross-section AWG | 16 AWG |
| Min. connectable conductor cross-section (mm2) | 0.75 |
| Number of contacts | 3+PE |
| Connector diameter | 20.2 |
| Total height | 39 |
| Contact material | Brass |
| Stripping length, performance contact | 5 mm |
| With protective conductor |
|
| Coding type | S-coded |
| Max. connectable conductor cross-section (mm2) | 1.5 |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Coded |
|
| PE connection type | Screw connection |
| Contact variant | Socket |
| Contact coating material, short form | Au |
| Connector type | Socket |
| Number of PE contacts | 1 |
| Conductor connection type | Screw connection |
| Housing base material | Polyamide |
| With thread |
|
| Stripping length of PE connection | 5 |
| Housing base material, short form | PA |
| Locking type | Screw lock |
| Screen contact |
|
| Number of signal contacts | 0 |
| Max. cable clamping range | 10 |
| Sealing material, short form | NBR |
| Sealing material | Acrylonitrile butadiene rubber |
| Number of power contacts | 3 |
Product Characteristics
| Corrosion-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
| Min. number of insertion cycles | 100 |
| Impact-resistant |
|
| Pollution degree | 3 |
| Vibration protection |
|
| IP protection class plugged in | IP 67 |
| Protection class (IP), mounted | IP 2X |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR category control number | CYJV8 |
| UL category control number | CYJV2 |
| Product standard according to IEC | IEC 61076-2-111 |
| UR certification | according to UL 2238 (e-file number: E249137) |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E249137) |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER M12 630V Cable connector
| Article number | Delivery Unit | Contact variant | Design connector housing | Imp cable clamping range max | Max. cable clamping range | Imp cable clamping range min | Min. cable clamping range |
|---|---|---|---|---|---|---|---|
| 44423143 | 1.000 | Socket | Angled | 10 | 8 |







