FLEXIMARK® Label cover 10-100 PGS 10
Label protection; Acrylonitrile butadiene styrene plastic

FLEXIMARK® Label cover 10-100 PGS 10
Label protection; Acrylonitrile butadiene styrene plastic
FLEXIMARK® Label cover 10-100 PGS 10
Rp 689.869,00
/

FLEXIMARK® Label cover 10-100 PGS 10
Rp 689.869,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Label protection |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Marking for | Components |
| Installation type | push on |
| Delivery Unit | 1.000 |
| Weight | 0.176 kg |
Electrical Characteristics
Product Design
| Label material | Acrylonitrile butadiene styrene plastic |
| Label material, short form | ABS |
| Overall width | 1000 |
| Colour | transparent |
| Total height | 10 |
| Transparent |
|
| Material | Acrylonitrile butadiene styrene plastic |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Installation temperature min. | 10 |
| UV-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Character holders PGS - label cover
| Article number | Imp total width | Total width def | Imp total height | Total height def | Pieces per PU |
|---|---|---|---|---|---|
| 83250043 |







