FLEXIMARK® End clap Mini FLG 5242 YE
End plug; Polycarbonate



FLEXIMARK® End clap Mini FLG 5242 YE
End plug; Polycarbonate
FLEXIMARK® End clap Mini FLG 5242 YE
Rp 442.139,00
/

FLEXIMARK® End clap Mini FLG 5242 YE
Rp 442.139,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Product type | End plug |
| Pieces per PU | 100 |
| Delivery Unit | 1.000 |
| Weight | 0.035 kg |
Electrical Characteristics
Product Design
| Colour | yellow |
| Material | Polycarbonate |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Character holders PTE - end claps
| Article number | Colour | Pieces per PU |
|---|---|---|
| 83252020 | yellow | 100 |









