MARKING RINGS PC 30/D
Marking ring; Imprint: D; Cable diameter: 4mm - 5mm; yellow; Hard PVC;


MARKING RINGS PC 30/D
Marking ring; Imprint: D; Cable diameter: 4mm - 5mm; yellow; Hard PVC;
MARKING RINGS PC 30/D
Rp 823,00
/

MARKING RINGS PC 30/D
Rp 823,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Marking ring |
| Printing procedure | Heat embossing process |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Time of installation | Before/after installation |
| Pieces per PU | 200 |
| Installation type | clip on |
| Delivery Unit | 200.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Total length | 3 |
| For max. cable outer diameter | 5 |
| Overall width | 5.7 |
| Colour | yellow |
| Lettering colour | black |
| Marking | D |
| Total height | 5.5 |
| For cross-section (max.) | 4 |
| Label type | Marking ring |
| Material | Hard PVC |
| For min. cable outer diameter | 4 |
| Labelling | Letters |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Marking rings PC
| Article number | Marking | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | Pieces per PU |
|---|---|---|---|---|---|---|---|---|
| 61820900 | 0 | 2.4 | 3 | 1 | 200 | |||
| 61820910 | 1 | 2.4 | 3 | 1 | 200 | |||
| 61820920 | 2 | 2.4 | 3 | 1 | 200 | |||
| 61820930 | 3 | 2.4 | 3 | 1 | 200 | |||
| 61820940 | 4 | 2.4 | 3 | 1 | 200 | |||
| 61820950 | 5 | 2.4 | 3 | 1 | 200 | |||
| 61820960 | 6 | 2.4 | 3 | 1 | 200 | |||
| 61820970 | 7 | 2.4 | 3 | 1 | 200 | |||
| 61820980 | 8 | 2.4 | 3 | 1 | 200 | |||
| 61820990 | 9 | 2.4 | 3 | 1 | 200 | |||
| 61821000 | blank | 2.4 | 3 | 1 | 200 | |||
| 61821010 | A | 2.4 | 3 | 1 | 200 | |||
| 61821020 | B | 2.4 | 3 | 1 | 200 | |||
| 61821030 | C | 2.4 | 3 | 1 | 200 | |||
| 61821040 | D | 2.4 | 3 | 1 | 200 | |||
| 61821050 | E | 2.4 | 3 | 1 | 200 | |||
| 61821060 | F | 2.4 | 3 | 1 | 200 | |||
| 61821070 | G | 2.4 | 3 | 1 | 200 | |||
| 61821080 | H | 2.4 | 3 | 1 | 200 | |||
| 61821090 | I | 2.4 | 3 | 1 | 200 | |||
| 61821100 | J | 2.4 | 3 | 1 | 200 | |||
| 61821110 | K | 2.4 | 3 | 1 | 200 | |||
| 61821120 | L | 2.4 | 3 | 1 | 200 | |||
| 61821130 | M | 2.4 | 3 | 1 | 200 | |||
| 61821140 | N | 2.4 | 3 | 1 | 200 | |||
| 61821150 | O | 2.4 | 3 | 1 | 200 | |||
| 61821160 | P | 2.4 | 3 | 1 | 200 | |||
| 61821170 | Q | 2.4 | 3 | 1 | 200 | |||
| 61821180 | R | 2.4 | 3 | 1 | 200 | |||
| 61821190 | S | 2.4 | 3 | 1 | 200 | |||
| 61821200 | T | 2.4 | 3 | 1 | 200 | |||
| 61821210 | U | 2.4 | 3 | 1 | 200 | |||
| 61821220 | V | 2.4 | 3 | 1 | 200 | |||
| 61821230 | W | 2.4 | 3 | 1 | 200 | |||
| 61821240 | X | 2.4 | 3 | 1 | 200 | |||
| 61821250 | Y | 2.4 | 3 | 1 | 200 | |||
| 61821260 | Z | 2.4 | 3 | 1 | 200 | |||
| 61821270 | / | 2.4 | 3 | 1 | 200 | |||
| 61821280 | . | 2.4 | 3 | 1 | 200 | |||
| 61821290 | . | 2.4 | 3 | 1 | 200 | |||
| 61821300 | : | 2.4 | 3 | 1 | 200 | |||
| 61821310 | = | 2.4 | 3 | 1 | 200 | |||
| 61821320 | Earth | 2.4 | 3 | 1 | 200 | |||
| 61821360 | + | 2.4 | 3 | 1 | 200 | |||
| 61821370 | - | 2.4 | 3 | 1 | 200 | |||
| 61821380 | ~ | 2.4 | 3 | 1 | 200 | |||
| 61821400 | 0 | 3 | 4 | 2.5 | 200 | |||
| 61821410 | 1 | 3 | 4 | 2.5 | 200 | |||
| 61821420 | 2 | 3 | 4 | 2.5 | 200 | |||
| 61821430 | 3 | 3 | 4 | 2.5 | 200 | |||
| 61821440 | 4 | 3 | 4 | 2.5 | 200 | |||
| 61821450 | 5 | 3 | 4 | 2.5 | 200 | |||
| 61821460 | 6 | 3 | 4 | 2.5 | 200 | |||
| 61821470 | 7 | 3 | 4 | 2.5 | 200 | |||
| 61821480 | 8 | 3 | 4 | 2.5 | 200 | |||
| 61821490 | 9 | 3 | 4 | 2.5 | 200 | |||
| 61821500 | blank | 3 | 4 | 2.5 | 200 | |||
| 61821510 | A | 3 | 4 | 2.5 | 200 | |||
| 61821520 | B | 3 | 4 | 2.5 | 200 | |||
| 61821530 | C | 3 | 4 | 2.5 | 200 | |||
| 61821540 | D | 3 | 4 | 2.5 | 200 | |||
| 61821550 | E | 3 | 4 | 2.5 | 200 | |||
| 61821560 | F | 3 | 4 | 2.5 | 200 | |||
| 61821570 | G | 3 | 4 | 2.5 | 200 | |||
| 61821580 | H | 3 | 4 | 2.5 | 200 | |||
| 61821590 | I | 3 | 4 | 2.5 | 200 | |||
| 61821600 | J | 3 | 4 | 2.5 | 200 | |||
| 61821610 | K | 3 | 4 | 2.5 | 200 | |||
| 61821620 | L | 3 | 4 | 2.5 | 200 | |||
| 61821630 | M | 3 | 4 | 2.5 | 200 | |||
| 61821640 | N | 3 | 4 | 2.5 | 200 | |||
| 61821650 | O | 3 | 4 | 2.5 | 200 | |||
| 61821660 | P | 3 | 4 | 2.5 | 200 | |||
| 61821670 | Q | 3 | 4 | 2.5 | 200 | |||
| 61821680 | R | 3 | 4 | 2.5 | 200 | |||
| 61821690 | S | 3 | 4 | 2.5 | 200 | |||
| 61821700 | T | 3 | 4 | 2.5 | 200 | |||
| 61821710 | U | 3 | 4 | 2.5 | 200 | |||
| 61821720 | V | 3 | 4 | 2.5 | 200 | |||
| 61821730 | W | 3 | 4 | 2.5 | 200 | |||
| 61821740 | X | 3 | 4 | 2.5 | 200 | |||
| 61821750 | Y | 3 | 4 | 2.5 | 200 | |||
| 61821760 | Z | 3 | 4 | 2.5 | 200 | |||
| 61821770 | / | 3 | 4 | 2.5 | 200 | |||
| 61821780 | . | 3 | 4 | 2.5 | 200 | |||
| 61821790 | . | 3 | 4 | 2.5 | 200 | |||
| 61821800 | : | 3 | 4 | 2.5 | 200 | |||
| 61821810 | = | 3 | 4 | 2.5 | 200 | |||
| 61821820 | Earth | 3 | 4 | 2.5 | 200 | |||
| 61821860 | + | 3 | 4 | 2.5 | 200 | |||
| 61821870 | - | 3 | 4 | 2.5 | 200 | |||
| 61821880 | ~ | 3 | 4 | 2.5 | 200 | |||
| 61821900 | 0 | 4 | 5 | 4 | 200 | |||
| 61821910 | 1 | 4 | 5 | 4 | 200 | |||
| 61821920 | 2 | 4 | 5 | 4 | 200 | |||
| 61821930 | 3 | 4 | 5 | 4 | 200 | |||
| 61821940 | 4 | 4 | 5 | 4 | 200 | |||
| 61821950 | 5 | 4 | 5 | 4 | 200 | |||
| 61821960 | 6 | 4 | 5 | 4 | 200 | |||
| 61821970 | 7 | 4 | 5 | 4 | 200 | |||
| 61821980 | 8 | 4 | 5 | 4 | 200 | |||
| 61821990 | 9 | 4 | 5 | 4 | 200 | |||
| 61822000 | blank | 4 | 5 | 4 | 200 | |||
| 61822010 | A | 4 | 5 | 4 | 200 | |||
| 61822020 | B | 4 | 5 | 4 | 200 | |||
| 61822030 | C | 4 | 5 | 4 | 200 | |||
| 61822040 | D | 4 | 5 | 4 | 200 | |||
| 61822050 | E | 4 | 5 | 4 | 200 | |||
| 61822060 | F | 4 | 5 | 4 | 200 | |||
| 61822070 | G | 4 | 5 | 4 | 200 | |||
| 61822080 | H | 4 | 5 | 4 | 200 | |||
| 61822090 | I | 4 | 5 | 4 | 200 | |||
| 61822100 | J | 4 | 5 | 4 | 200 | |||
| 61822110 | K | 4 | 5 | 4 | 200 | |||
| 61822120 | L | 4 | 5 | 4 | 200 | |||
| 61822130 | M | 4 | 5 | 4 | 200 | |||
| 61822140 | N | 4 | 5 | 4 | 200 | |||
| 61822150 | O | 4 | 5 | 4 | 200 | |||
| 61822160 | P | 4 | 5 | 4 | 200 | |||
| 61822170 | Q | 4 | 5 | 4 | 200 | |||
| 61822180 | R | 4 | 5 | 4 | 200 | |||
| 61822190 | S | 4 | 5 | 4 | 200 | |||
| 61822200 | T | 4 | 5 | 4 | 200 | |||
| 61822210 | U | 4 | 5 | 4 | 200 | |||
| 61822220 | V | 4 | 5 | 4 | 200 | |||
| 61822230 | W | 4 | 5 | 4 | 200 | |||
| 61822240 | X | 4 | 5 | 4 | 200 | |||
| 61822250 | Y | 4 | 5 | 4 | 200 | |||
| 61822260 | Z | 4 | 5 | 4 | 200 | |||
| 61822270 | / | 4 | 5 | 4 | 200 | |||
| 61822280 | . | 4 | 5 | 4 | 200 | |||
| 61822290 | . | 4 | 5 | 4 | 200 | |||
| 61822300 | : | 4 | 5 | 4 | 200 | |||
| 61822310 | = | 4 | 5 | 4 | 200 | |||
| 61822320 | Earth | 4 | 5 | 4 | 200 | |||
| 61822360 | + | 4 | 5 | 4 | 200 | |||
| 61822370 | - | 4 | 5 | 4 | 200 | |||
| 61822380 | ~ | 4 | 5 | 4 | 200 | |||
| 61822400 | 0 | 5 | 6.2 | 6 | 200 | |||
| 61822410 | 1 | 5 | 6.2 | 6 | 200 | |||
| 61822420 | 2 | 5 | 6.2 | 6 | 200 | |||
| 61822430 | 3 | 5 | 6.2 | 6 | 200 | |||
| 61822440 | 4 | 5 | 6.2 | 6 | 200 | |||
| 61822450 | 5 | 5 | 6.2 | 6 | 200 | |||
| 61822460 | 6 | 5 | 6.2 | 6 | 200 | |||
| 61822470 | 7 | 5 | 6.2 | 6 | 200 | |||
| 61822480 | 8 | 5 | 6.2 | 6 | 200 | |||
| 61822490 | 9 | 5 | 6.2 | 6 | 200 | |||
| 61822500 | blank | 5 | 6.2 | 6 | 200 | |||
| 61822510 | A | 5 | 6.2 | 6 | 200 | |||
| 61822520 | B | 5 | 6.2 | 6 | 200 | |||
| 61822530 | C | 5 | 6.2 | 6 | 200 | |||
| 61822540 | D | 5 | 6.2 | 6 | 200 | |||
| 61822550 | E | 5 | 6.2 | 6 | 200 | |||
| 61822560 | F | 5 | 6.2 | 6 | 200 | |||
| 61822570 | G | 5 | 6.2 | 6 | 200 | |||
| 61822580 | H | 5 | 6.2 | 6 | 200 | |||
| 61822590 | I | 5 | 6.2 | 6 | 200 | |||
| 61822600 | J | 5 | 6.2 | 6 | 200 | |||
| 61822610 | K | 5 | 6.2 | 6 | 200 | |||
| 61822620 | L | 5 | 6.2 | 6 | 200 | |||
| 61822630 | M | 5 | 6.2 | 6 | 200 | |||
| 61822640 | N | 5 | 6.2 | 6 | 200 | |||
| 61822650 | O | 5 | 6.2 | 6 | 200 | |||
| 61822660 | P | 5 | 6.2 | 6 | 200 | |||
| 61822670 | Q | 5 | 6.2 | 6 | 200 | |||
| 61822680 | R | 5 | 6.2 | 6 | 200 | |||
| 61822690 | S | 5 | 6.2 | 6 | 200 | |||
| 61822700 | T | 5 | 6.2 | 6 | 200 | |||
| 61822710 | U | 5 | 6.2 | 6 | 200 | |||
| 61822720 | V | 5 | 6.2 | 6 | 200 | |||
| 61822730 | W | 5 | 6.2 | 6 | 200 | |||
| 61822740 | X | 5 | 6.2 | 6 | 200 | |||
| 61822750 | Y | 5 | 6.2 | 6 | 200 | |||
| 61822760 | Z | 5 | 6.2 | 6 | 200 | |||
| 61822770 | / | 5 | 6.2 | 6 | 200 | |||
| 61822780 | . | 5 | 6.2 | 6 | 200 | |||
| 61822790 | . | 5 | 6.2 | 6 | 200 | |||
| 61822800 | : | 5 | 6.2 | 6 | 200 | |||
| 61822810 | = | 5 | 6.2 | 6 | 200 | |||
| 61822820 | Earth | 5 | 6.2 | 6 | 200 | |||
| 61822860 | + | 5 | 6.2 | 6 | 200 | |||
| 61822870 | - | 5 | 6.2 | 6 | 200 | |||
| 61822880 | ~ | 5 | 6.2 | 6 | 200 |








