FLEXIMARK® Shrinking tube 18/6 BK
Shrink hose label; Cable diameter: 6mm - 18mm; Polyolefin; black; Halogenfree





FLEXIMARK® Shrinking tube 18/6 BK
Shrink hose label; Cable diameter: 6mm - 18mm; Polyolefin; black; Halogenfree
FLEXIMARK® Shrinking tube 18/6 BK
Rp 6.628.470,00
/

FLEXIMARK® Shrinking tube 18/6 BK
Rp 6.628.470,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Shrink hose label |
| Printing procedure | Thermal transfer marking |
| Printable with | Thermal transfer printer, EOS 5, SQUIX |
| Packaging type | Pulley |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Time of installation | Before installation |
| Installation type | shrink |
| Delivery Unit | 1.000 |
| Weight | 0.414 kg |
Electrical Characteristics
Product Design
| Shrinking ratio | 3:1 |
| Total length | 20 |
| Shrinkage range (max.) | 18 |
| Shrinkage range (min.) | 6 |
| Colour | black |
| Label type | Shrink hose |
| Material | Polyolefin |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Shrinking temperature | 90 |
| Chemical resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 224 |
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| UL AWM certification | according to UL 224 (e-file number: E228117) |
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| UL listed |
|
| cUR certification | according to CSA C22.2 No. 198.1 (e-file number: E228117) |
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 18/1 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Shrink mark
| Article number | Imp shrinkage range min | Shrinkage range (min.) | Imp shrinkage range max | Shrinkage range (max.) | Imp total length | Imp total width | Total length def | Total width def | Number of labels per roll |
|---|---|---|---|---|---|---|---|---|---|
| 83251670 | 1 | 3 | |||||||
| 83251671 | 2 | 6 | |||||||
| 83251672 | 3 | 9 | |||||||
| 83251673 | 4 | 12 | |||||||
| 83251674 | 6 | 18 | |||||||
| 83251680 | 1 | 3 | |||||||
| 83251681 | 2 | 6 | |||||||
| 83251682 | 3 | 9 | |||||||
| 83251683 | 4 | 12 | |||||||
| 83251684 | 6 | 18 | |||||||
| 83251690 | 1 | 3 | |||||||
| 83251691 | 2 | 6 | |||||||
| 83251692 | 3 | 9 | |||||||
| 83251693 | 4 | 12 | |||||||
| 83251694 | 6 | 18 |











