FLEXIMARK® collar halogenfree 1.4-5/23 TR
Marking sleeve; Cable diameter: 1.4mm - 5mm; Polyurethane; transparent; Halogenfree




FLEXIMARK® collar halogenfree 1.4-5/23 TR
Marking sleeve; Cable diameter: 1.4mm - 5mm; Polyurethane; transparent; Halogenfree
FLEXIMARK® collar halogenfree 1.4-5/23 TR
Rp 2.159.431,00
/

FLEXIMARK® collar halogenfree 1.4-5/23 TR
Rp 2.159.431,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Marking sleeve |
| Scope of delivery | without labels |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Time of installation | Before installation |
| Pieces per PU | 500 |
| Installation type | push on |
| Delivery Unit | 1.000 |
| Weight | 0.3 kg |
Electrical Characteristics
Product Design
| Total length | 23 |
| For max. cable outer diameter | 5 |
| Colour | transparent |
| For label width (max.) | 4.6 |
| Material | Polyurethane |
| For min. cable outer diameter | 1.4 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Collar closed
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | Imp total width | Total width def | Pieces per PU |
|---|---|---|---|---|---|---|---|
| 83252675 | 5 | 11 | 200 | ||||
| 83252693 | 1.4 | 5 | 500 | ||||
| 83252694 | 5 | 11 | 200 | ||||
| 83290211 | 2 | 4 | 1000 | ||||
| 83290212 | 2 | 4 | 1000 | ||||
| 83290213 | 2 | 4 | 500 | ||||
| 83290214 | 4 | 7 | 500 | ||||
| 83290215 | 4 | 7 | 500 |










