FLEXIMARK® Flexiprint TF1 0.75-1.5WH600
Label for thermal transfer marking; For cross-section (min./max.): 0.75mm² - 1.5mm²; Number of characters: 7; white; Halogenfree






FLEXIMARK® Flexiprint TF1 0.75-1.5WH600
Label for thermal transfer marking; For cross-section (min./max.): 0.75mm² - 1.5mm²; Number of characters: 7; white; Halogenfree
FLEXIMARK® Flexiprint TF1 0.75-1.5WH600
Rp 754.578,00
/

FLEXIMARK® Flexiprint TF1 0.75-1.5WH600
Rp 754.578,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Label for thermal transfer marking |
| Printing procedure | Thermal transfer marking |
| Printable with | Thermal transfer printer, EOS 5, SQUIX |
| Packaging type | Pulley, Small packaging |
| Brand | FLEXIMARK® |
| Marking for | Cores, Fibre optic cables, Cables |
| Time of installation | Before installation |
| Installation type | push on |
| Number of labels per roll | 600 |
| Delivery Unit | 1.000 |
| Weight | 0.09 kg |
Electrical Characteristics
Product Design
| Label material | Polyester |
| For cross-section (min.) | 0.75 |
| Overall width | 23 |
| Colour | white |
| Total height | 5.2 |
| For cross-section (max.) | 1.5 |
| Thickness | 0.175 |
| Label type | Cable label |
| Number of characters | 7 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Flexiprint TF
| Article number | For cross-section (min.) | For cross-section (max.) | Imp width printable area | Wide labelling area | Number of characters | Pieces per PU |
|---|---|---|---|---|---|---|
| 83254354 | 0.75 | 1.5 | 15 | |||
| 83254355 | 0.75 | 1.5 | 15 | |||
| 83254359 | 1.5 | 2.5 | 15 | |||
| 83254360 | 1.5 | 2.5 | 15 | |||
| 83254365 | 0.25 | 0.75 | 7 | |||
| 83254366 | 0.75 | 1.5 | 7 | |||
| 83254367 | 1.5 | 2.5 | 7 | |||
| 83254368 | 2.5 | 6 | 7 | |||
| 83254369 | 6 | 16 | 7 | |||
| 83254372 | 0.25 | 0.75 | 7 | |||
| 83254374 | 1.5 | 2.5 | 7 | |||
| 83254375 | 2.5 | 6 | 7 | |||
| 83254376 | 6 | 16 | 7 | |||
| 83254378 | 0.75 | 1.5 | 7 | |||
| 83255011 | 0.25 | 0.75 | 7 | |||
| 83255012 | 0.75 | 1.5 | 7 | |||
| 83255013 | 1.5 | 2.5 | 7 | |||
| 83255014 | 2.5 | 6 | 7 | |||
| 83255015 | 6 | 16 | 7 |












