SILVYN® FCE-V0 20/17.0X21.5 BK


SILVYN® FCE-V0 20/17.0X21.5 BK
SILVYN® FCE-V0 20/17.0X21.5 BK
Rp 458.980,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Metal protective cable conduit with sheath |
| Packaging type | Ring |
| Delivery Unit | 25.000 |
| Weight | 300 kg/km |
Electrical Characteristics
Product Design
| Nominal size | 20 |
| Total length | 25 |
| Material body | Steel |
| EMC screening |
|
| Slit |
|
| Outer diameter | 21.5 |
| Colour | black |
| Smooth inner conduit surface |
|
| Inner diameter | 17 |
| Conduit material | Steel |
| Bending protection |
|
| Clear width | 17 |
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Jacket material | Polyurethane |
| Surface protection | Electrogalvanised |
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 |
| For continuous flexing |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 55 |
| Bending radius, dynamic | 80 |
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL2 |
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-1 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from SILVYN® FCE-V0
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Delivery Unit |
|---|---|---|---|---|---|---|---|---|
| 61814708 | 10 | 14 | 12 | 25.000 | ||||
| 61814709 | 13 | 17 | 16 | 25.000 | ||||
| 61814710 | 17 | 21.5 | 20 | 25.000 | ||||
| 61814711 | 21.2 | 26 | 25 | 25.000 | ||||
| 61814712 | 28.1 | 34 | 32 | 25.000 | ||||
| 61814713 | 37.7 | 45 | 40 | 10.000 | ||||
| 61814714 | 48.4 | 56 | 50 | 10.000 |








