SILVYN® LCS M25X1.5 NPB
Conduit gland; M 25; Suitable for protective cable conduit size: 25; Halogenfree; UV-resistant; IP 65;

SILVYN® LCS M25X1.5 NPB
Conduit gland; M 25; Suitable for protective cable conduit size: 25; Halogenfree; UV-resistant; IP 65;
SILVYN® LCS M25X1.5 NPB
Rp 290.997,00
/

SILVYN® LCS M25X1.5 NPB
Rp 290.997,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High tensile strength, Vibration protection, Enhanced sealing
Applications
In combination with protective conduit:, SILVYN LCC-2 / LCCH-2, Applications with high mechanical stress, Used in areas where liquids are present
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Conduit gland |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 10.000 |
| Weight | 0.35 kg |
Electrical Characteristics
Product Design
| Bending protection fixed installation |
|
| Total length | 50.7 |
| Suitable protective conduit | SILVYN® LCC-2, SILVYN® LCCH-2 |
| Thread type | Metric |
| Pitch of thread | 1,5 |
| EMC screening |
|
| Surface protection | Nickel-plated |
| Thread size | M 25 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Screw-in sleeve material | Brass |
| Thread length | 12 |
| Gland body material | Brass |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 25 |
| Cable gland body material, short form | CuZn |
| Thread standard | DIN EN 60423 |
| Sealing material, short form | PA |
| Bending protection |
|
| Clear width | 19.1 |
| Sealing material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 65 |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







