SILVYN® FCE COMPACT 90° M25X1.5 NPB




SILVYN® FCE COMPACT 90° M25X1.5 NPB
SILVYN® FCE COMPACT 90° M25X1.5 NPB
Rp 523.546,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 5.000 |
| Weight | 0.175 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 25 |
| Total length | 40 |
| Divisible fitting |
|
| Material body | Brass |
| EMC screening |
|
| Material body shortname | CuZn |
| Slit |
|
| Thread size | M 25 |
| Screw-in sleeve material | Brass |
| Thread length | 10 |
| Gland body material | Brass |
| Conduit gland design | 90° angle |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| Clear width | 19.2 |
| O-ring material, short form | EPDM |
| Seal type | Compression ring |
| Bending protection fixed installation |
|
| O-ring material | Ethylene propylene diene rubber |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 35 |
| Thread standard | DIN EN 60423 |
| Sealing material, short form | NBR |
| Spanner size 2 | 33 |
| Sealing material | Acrylonitrile butadiene rubber |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-1 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FCE-M
| Article number | Thread size | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|
| 55503600 | M 10 | 10.000 | |
| 55503601 | M 12 | 10.000 | |
| 55503602 | M 12 | 10.000 | |
| 55503603 | M 16 | 10.000 | |
| 55503604 | M 16 | 10.000 | |
| 55503605 | M 20 | 10.000 | |
| 55503606 | M 20 | 10.000 | |
| 55503607 | M 25 | 5.000 | |
| 55503608 | M 32 | 5.000 | |
| 55503609 | M 40 | 2.000 | |
| 55503610 | M 50 | 2.000 | |
| 55503611 | M 63 | 2.000 | |
| 55503612 | M 10 | 10.000 | |
| 55503613 | M 12 | 10.000 | |
| 55503614 | M 12 | 10.000 | |
| 55503615 | M 16 | 10.000 | |
| 55503616 | M 16 | 10.000 | |
| 55503617 | M 20 | 10.000 | |
| 55503618 | M 20 | 10.000 | |
| 55503619 | M 25 | 5.000 | |
| 55503620 | M 32 | 5.000 | |
| 55503621 | M 40 | 2.000 | |
| 55503622 | M 50 | 2.000 | |
| 55503623 | M 63 | 2.000 | |
| 55503624 | M 12 | 10.000 | |
| 55503625 | M 16 | 10.000 | |
| 55503626 | M 20 | 10.000 | |
| 55503627 | M 20 | 10.000 | |
| 55503628 | M 25 | 5.000 | |
| 61803855 | M 32 | 5.000 | |
| 61803856 | M 40 | 2.000 | |
| 61803861 | M 20 | 10.000 | |
| 61803862 | M 20 | 10.000 | |
| 61803863 | M 25 | 5.000 | |
| 61803864 | M 32 | 5.000 |










