SILVYN® MSK-M 25X1.5 EDU ATEX BRUSH
Conduit gland; M 25; Suitable for protective cable conduit size: 21; Halogenfree; UV-resistant; Suitable for EX-applications; EMC screening


SILVYN® MSK-M 25X1.5 EDU ATEX BRUSH
Conduit gland; M 25; Suitable for protective cable conduit size: 21; Halogenfree; UV-resistant; Suitable for EX-applications; EMC screening
SILVYN® MSK-M 25X1.5 EDU ATEX BRUSH
Rp 658.109,00
/

SILVYN® MSK-M 25X1.5 EDU ATEX BRUSH
Rp 658.109,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Maximum cable sealing, Faster, easier screen contact, Optimum cable and conduit strain relief, Easy installation, Wide clamping range
Applications
Plant engineering, Chemical and petrochemical industry, "Devices, machines and apparatus of enhanced safety protection type ""e"", dust ignition proof ""t""", Used in areas where cables and wires need additional mechanical protection
Technical Attributes
General Information
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit gland |
| Scope of delivery | including O-ring |
| Delivery Unit | 10.000 |
| Weight | 0.103 kg |
Electrical Characteristics
Product Design
| Total length | 55.5 |
| Suitable protective conduit | SILVYN® EDU-AS |
| Thread type | Metric |
| EMC screening |
|
| Thread size | M 25 |
| Screw-in sleeve material | Brass |
| Thread length | 8 |
| Gland body material | Brass |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 21 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| Clear width | 14.5 |
| O-ring material, short form | NBR |
| Max. clamping range | 17 |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Spanner size 1 | 29 |
| Min. clamping range | 9 |
| Thread standard | DIN EN 60423 |
| Spanner size 2 | 29 |
Product Characteristics
| Flame-retardant |
|
| IP-protection rating conduit device side | IP 40 |
| IP-protection class cable side | IP 68 |
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| ATEX certification | IECEx IBE 13.0033X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC |
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® MSK-M ATEX BRUSH
| Article number | Thread size | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|
| 55506030 | M 63 | 56 | 1.000 |
| 55506031 | M 25 | 21 | 10.000 |
| 55506032 | M 32 | 27 | 1.000 |
| 55506033 | M 40 | 36 | 1.000 |
| 55506034 | M 50 | 45 | 1.000 |
| 55506035 | M 63 | 56 | 1.000 |
| 55506042 | M 25 | 21 | 10.000 |
| 55506043 | M 32 | 27 | 1.000 |
| 55506044 | M 40 | 36 | 1.000 |
| 55506045 | M 50 | 45 | 1.000 |








