SILVYN® US-AS 17
End sleeve; Nominal size: 17; Suitable for protective cable conduit size: 17;







SILVYN® US-AS 17
End sleeve; Nominal size: 17; Suitable for protective cable conduit size: 17;
SILVYN® US-AS 17
Rp 78.156,00
/

SILVYN® US-AS 17
Rp 78.156,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Cable damage can be prevented
Applications
In combination with protective conduit:, SILVYN® AS, Conduit end cover
Technical Attributes
General Information
| Product type | End sleeve |
| Packaging type | Bag |
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 50.000 |
| Weight | 0.005 kg |
Electrical Characteristics
Product Design
| Nominal size | 17 |
| EMC screening |
|
| Gland body material | Brass |
| Suitable for protective cable conduit size | 17 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| Clear width | 12.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.













