ROUND CABLE WEDGE CLAMPS RKK 02
Cable wedge clamp; Cable diameter: 18.0mm - 21.0mm; Number of cables: 1; Polyamide



ROUND CABLE WEDGE CLAMPS RKK 02
Cable wedge clamp; Cable diameter: 18.0mm - 21.0mm; Number of cables: 1; Polyamide
ROUND CABLE WEDGE CLAMPS RKK 02
Rp 209.840,00
/

ROUND CABLE WEDGE CLAMPS RKK 02
Rp 209.840,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Cable wedge clamp |
| Delivery Unit | 1.000 |
| Weight | 0.18 kg |
Electrical Characteristics
Product Design
| Number of cables | 1 |
| Overall width | 46.0 |
| Colour | orange |
| Total length | 148.0 |
| For max. cable outer diameter | 21.0 |
| Total height | 52 |
| Material | Polyamide |
| For min. cable outer diameter | 18.0 |
Product Characteristics
| Clamping force (max.) | 343 |
| Halogenfree |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from RKK Round cable wedge clamps








