CABLE WEDGE CLAMPS MP 12
Mounting plate; suitable for(1-3)*RKK 01-06

CABLE WEDGE CLAMPS MP 12
Mounting plate; suitable for(1-3)*RKK 01-06
CABLE WEDGE CLAMPS MP 12
Rp 0,00
/

CABLE WEDGE CLAMPS MP 12
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Mounting plate |
| Scope of delivery | including 2 or 3 serrated washers, including 2 or 3 hexagon nuts, including 2 or 3 countersunk screws, including installation sheet |
| Suitable for | (1-3)*RKK 01-06 |
| Delivery Unit | 1.000 |
| Weight | 1.568 kg |
Electrical Characteristics
Product Design
| Material | Steel |
Product Characteristics
| Halogenfree |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from MOUNTING PANELS MKK 21
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | Suitable for | For max. cable outer diameter | Imp 4cable outer diam max | Number of cables | Delivery Unit |
|---|---|---|---|---|---|---|---|
| 52026031 | (1-2)*RKK 01-06 | 1.000 | |||||
| 52026032 | (1-2)*RKK 01-06, or 1*FKK07 | 1.000 | |||||
| 52026033 | (1-3)*RKK 01-06 | 1.000 | |||||
| 52026034 | (1-3)*RKK 01-06, or 1*FKK 07 and 1*RKK 01-06 | 1.000 | |||||
| 52026060 | (1-2)*FKK 08 | 1.000 | |||||
| 52026061 | (1-2)*FKK 08 | 1.000 | |||||
| 52026062 | 1*FKK 07, or 2*RKK 01-06 | 1.000 |






