SILVYN® SPLIT GMP-M 25X1.5 LOCKNUT
Lock nut; M 25; black; Polyamide; Halogenfree; UV-resistant

SILVYN® SPLIT GMP-M 25X1.5 LOCKNUT
Lock nut; M 25; black; Polyamide; Halogenfree; UV-resistant
SILVYN® SPLIT GMP-M 25X1.5 LOCKNUT
Rp 24.867,00
/

SILVYN® SPLIT GMP-M 25X1.5 LOCKNUT
Rp 24.867,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, Easy to disassemble
Technical Attributes
General Information
| Product type | Lock nut |
| Packaging type | Bag |
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 50.000 |
| Weight | 0.006 kg |
Electrical Characteristics
Product Design
| RAL colour | RAL 9005 |
| Divisible fitting |
|
| Material body | Polyamide |
| Pitch of thread | 1,5 |
| Material body shortname | PA |
| Thread size | M 25 |
| Overall width | 29 |
| Colour | black |
| Total height | 8 |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







