SILVYN® KLICK-S 13 GY
Mounting bracket; Nominal size: 13; Suitable for protective cable conduit size: 13; Polyamide

SILVYN® KLICK-S 13 GY
Mounting bracket; Nominal size: 13; Suitable for protective cable conduit size: 13; Polyamide
SILVYN® KLICK-S 13 GY
Rp 19.365,00
/

SILVYN® KLICK-S 13 GY
Rp 19.365,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Fast assembly, Easy to disassemble, High tensile strength, Conduit retained by rib
Applications
In combination with protective conduit, SILVYN® RILL PA 6, SILVYN® RILL PA 12, Fastening of conduits on machine walls for all applications
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Mounting bracket |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 100.000 |
| Weight | 0.005 kg |
Electrical Characteristics
Product Design
| Nominal size | 13 |
| Total length | 20 |
| Material body | Polyamide |
| Material body shortname | PA |
| Overall width | 20 |
| Colour | grey |
| Total height | 23 |
| Suitable for protective cable conduit size | 13 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK-S
| Article number | Nominal size | Colour | Delivery Unit |
|---|---|---|---|
| 61811110 | 10 | grey | 100.000 |
| 61811115 | 10 | black | 100.000 |
| 61811120 | 13 | grey | 100.000 |
| 61811125 | 13 | black | 100.000 |
| 61811130 | 16 | grey | 50.000 |
| 61811135 | 16 | black | 50.000 |
| 61811140 | 21 | grey | 50.000 |
| 61811145 | 21 | black | 50.000 |
| 61811150 | 28 | grey | 50.000 |
| 61811155 | 28 | black | 50.000 |
| 61811160 | 34 | grey | 30.000 |
| 61811165 | 34 | black | 30.000 |
| 61811170 | 42 | grey | 20.000 |
| 61811175 | 42 | black | 20.000 |
| 61811180 | 54 | grey | 20.000 |
| 61811185 | 54 | black | 20.000 |
| 61811190 | 18 | grey | 50.000 |
| 61811195 | 18 | black | 50.000 |







