AB-C3-M8MS-0,5
Sensor/actuator flush-type plug; Sensor/Actuator; M 8 (A-coded); Plug; Straight (180 °) ; Number of contacts: 3; Shielded: No

AB-C3-M8MS-0,5
Sensor/actuator flush-type plug; Sensor/Actuator; M 8 (A-coded); Plug; Straight (180 °) ; Number of contacts: 3; Shielded: No
AB-C3-M8MS-0,5
Rp 320.864,00
/

AB-C3-M8MS-0,5
Rp 320.864,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Flexible connection solutions for individual device concepts, Simple installation in devices (e.g. cabinet)
Applications
Connection of enclosures and cabinets
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Sensor/actuator flush-type plug |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 0.011 kg |
Electrical Characteristics
| Rated current | 4 A @ 40 °C according to (manufacturer specifications) |
| Over voltage category | II |
| Rated voltage | 60 V DC according to (manufacturer specifications) |
Product Design
| Total length | 18 |
| Design connector housing | Straight |
| Connector format | M 8 |
| Thread type | Metric |
| Plug material short form | CuZn |
| Thread size | M 8 |
| Overall width | 11.5 |
| Housing colour | Metal |
| Number of contacts | 3 |
| Length flying leads | 500 |
| Connector diameter | 11.5 |
| Connectable conductor cross-section (mm²) | 0.25 |
| Status indication |
|
| Contact material | Brass |
| Type of connection | Plug to control cabinet |
| Shielded |
|
| Coding type | A-coded |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Seal type | Sealing ring |
| Connector housing angle | 180 |
| Coded |
|
| Contact coating material, short form | Au |
| Connector type | Plug |
| Housing variant | Flush-type connector, front wall mounting |
| Housing base material | Brass |
| With thread |
|
| Housing base material, short form | CuZn |
| Reusable |
|
| Locking type | Screw Thread |
| Sealing material | Fluorinated rubber |
Product Characteristics
| IP protection rating | IP 67 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
Certifications and Standards
| Product standard according to IEC | M8 according to IEC 61076-2-104 |
| CE marked |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







