EPIC® KIT H-A 4 BS MAG
Kit; Socket; 4+PE; Panel-mount base



EPIC® KIT H-A 4 BS MAG
Kit; Socket; 4+PE; Panel-mount base
EPIC® KIT H-A 4 BS MAG
Rp 399.191,00
/

EPIC® KIT H-A 4 BS MAG
Rp 399.191,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Kits for the production of a rectangular connector with optimally matched components to reduce ordering effort and avoid incorrect orders
Kits consist of a rectangular connector insert, integrated (matching) contacts and a rectangular connector housing. Kits with a grommet or base housing also include a matching SKINTOP® cable gland
The rectangular connector inserts in the EPIC® H-A 4 series can be used for voltages up to 400 V AC and currents up to 10 A. They are available in various connection types: With classic screw connection or with vibration-proof cage clamp connection, which allows stranded wire contacting even without conductor end sleeves
The rectangular connector housings in the EPIC® H-A 3 series are the smallest housings, especially for use where space is limited. The robust housing made of die-cast zinc can withstand high environmental and mechanical loads, is available in various versions and offers IP 65 protection
UL certification according to technical data enables the product to be used on the North American market.
Applications
For connecting devices and machines to a power supply in various applications
Especially suitable for applications with limited space
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Kit |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Design size | 3A |
| Contacts included |
|
| Delivery Unit | 1.000 |
| Weight | 0.08 kg |
Electrical Characteristics
Product Design
| Number of contacts | 4+PE |
| Contact variant | Socket |
| Housing variant | Panel-mount base |
Product Characteristics
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| cUR certification | according to CSA C22.2 No. 182.2 (e-file number: E75770) |
| VDE registration number | B437 |
| CE marked |
|
| cUR recognized |
|
| VDE certified |
|
| CSA certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-A 4 Kits metal
| Article number | Number of contacts | Contact insert type | Delivery Unit | Contact variant | Housing variant |
|---|---|---|---|---|---|
| 75009614 | 4+PE | 1.000 | Pin | Hood | |
| 75009616 | 4+PE | 1.000 | Pin | Hood | |
| 75009618 | 4+PE | 1.000 | Socket | Panel-mount base | |
| 75009620 | 4+PE | 1.000 | Socket | Panel-mount base | |
| 75009622 | 4+PE | 1.000 | Socket | Panel-mount base | |
| 75009624 | 4+PE | 1.000 | Socket | Cable coupler hood |









