EPIC® ULTRA Kit H-B 10 SP TS QB 11-21
Kit; Pin; 10+PE; Hood

EPIC® ULTRA Kit H-B 10 SP TS QB 11-21
Kit; Pin; 10+PE; Hood
EPIC® ULTRA Kit H-B 10 SP TS QB 11-21
Rp 1.180.637,00
/

EPIC® ULTRA Kit H-B 10 SP TS QB 11-21
Rp 1.180.637,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
EMC protection, Corrosion-resistant, Push-In inserts - fast and easy tool free connection technology, Made in Germany
Technical Attributes
General Information
| Product type | Kit |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Design size | 10B |
| Contacts included |
|
| Delivery Unit | 1.000 |
| Weight | 0.315 kg |
Electrical Characteristics
Product Design
| Number of contacts | 10+PE |
| Contact variant | Pin |
| Housing variant | Hood |
Product Characteristics
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| CE marked |
|
| cUR recognized |
|
| VDE certified |
|
| CSA certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







