H-B 24 SDRL-BO 21 ZW. BOX MOUNT BASE

H-B 24 SDRL-BO 21 ZW. BOX MOUNT BASE
H-B 24 SDRL-BO 21 ZW. BOX MOUNT BASE
Rp 1.227.020,00
/

H-B 24 SDRL-BO 21 ZW. BOX MOUNT BASE
Rp 1.227.020,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
The module frame offers 7 slots for equipping with module inserts
With PE screw contact on the side to attach a protective earth by means of a ring eyelet. Connecting a protective earth via the module frame integrates the frame and the housing into the protective measures
Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
UL certification according to technical data enables the product to be used on the North American market.
Applications
For the production of a modular connector
For use with the rectangular connector module inserts from the EPIC® MC series
For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
| Product type | MC frame modular system |
| Brand | EPIC® |
| Installation type | clip on |
| Design size | 24B |
| Contacts included |
|
| Delivery Unit | 5.000 |
Electrical Characteristics
| Protective conductor integrated into insert |
|
Product Design
| Contact insert type | Plug |
| Protective conductor contact type | Screw connection |
| Number of PE contacts | 1 |
| Number of data contacts | 0 |
| EMC screening |
|
| With wire protection |
|
| Colour | black |
| Number of contacts | 1 |
| First make, last break PE contact |
|
| Screen contact |
|
| Material | Polyamide |
| Number of signal contacts | 0 |
| With protective conductor |
|
| Material shortname | PA |
| Number of slots | 7 |
| Number of power contacts | 0 |
Product Characteristics
| Flame-retardant |
|
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Operating temperature min. | -40 |
| Flame retardance according to | UL 94 V-0 |
| Operating temperature max. | 100 |
| Halogenfree |
|
| Short-term temperature peaks | 125 |
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 1977 (e-file number: E75770) |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| VDE registration number | A870 |
| CE marked |
|
| cUR category control number | ECBT8 |
| VDE certified |
|
| UL category control number | ECBT2 |
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







