EPIC® MHB 6 R
MH frame modular system; Number of contacts: 1; , With protective conductor; Number of slots: 2; For cross-section (min./max.): 1mm² - 6mm²;

EPIC® MHB 6 R
MH frame modular system; Number of contacts: 1; , With protective conductor; Number of slots: 2; For cross-section (min./max.): 1mm² - 6mm²;
EPIC® MHB 6 R
Rp 285.496,00
/

EPIC® MHB 6 R
Rp 285.496,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Multi frame for own and competition modules, EPIC® MH system is mateable with the market standard, The mix of different functions in one plug guarantees high flexibility, Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3, PE connection from 1mm² up to 6mm² with end sleeve, 10mm² with adapter
Applications
Mechanical engineering, Robotics industry, Plant engineering, Renewable energy, Railway applications / vehicle construction
Technical Attributes
General Information
| Product type | MH frame modular system |
| Brand | EPIC® |
| Installation type | screw |
| Design size | 6B |
| Contacts included |
|
| Delivery Unit | 10.000 |
| Weight | 0.054 kg |
Electrical Characteristics
| Protective conductor integrated into insert |
|
Product Design
| Contact insert type | Socket |
| Protective conductor contact type | Screw connection |
| Number of PE contacts | 1 |
| Number of data contacts | 0 |
| EMC screening |
|
| With wire protection |
|
| Colour | silver grey |
| Connectable conductor cross section min. (AWG) | 18 AWG |
| Max. connectable conductor cross-section AWG | 10 AWG |
| Min. connectable conductor cross-section (mm2) | 1 |
| Number of contacts | 1 |
| Screen contact |
|
| Material | Zinc alloy |
| Number of signal contacts | 0 |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 6 |
| Number of slots | 2 |
| Number of power contacts | 0 |
Product Characteristics
| Flame-retardant |
|
| Min. number of insertion cycles | 500 |
| Pollution degree | 3 |
| Operating temperature min. | -40 |
| Operating temperature max. | 125 |
| Halogenfree |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 1977 (e-file number: E75770) |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| CE marked |
|
| cUR category control number | ECBT8 |
| VDE certified |
|
| UL category control number | ECBT2 |
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







