EPIC® MHB Gigabit
MH module modular system; Number of contacts: 0; Required slots: 1; 50 V AC rms / DC according to IEC;

EPIC® MHB Gigabit
MH module modular system; Number of contacts: 0; Required slots: 1; 50 V AC rms / DC according to IEC;
EPIC® MHB Gigabit
Rp 143.173,00
/

EPIC® MHB Gigabit
Rp 143.173,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Robust, all-round shielded Gigabit module for fast information exchange and Cat.7 performance up to 10 Gbit/s
UL certification according to technical data enables the product to be used on the North American market
Available in individual parts or as a complete kit
Individual parts can be ordered in larger packaging units for connector assembly
Kits consist of 1 black plastic insulating body, 1 shield housing, 1 shield terminal and 8 contacts. Kits are available in "Small" and "Medium" sizes for different cable dimensions
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
Connectors with modular configurations can be connected to market-standard connectors
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly
Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames
Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
Applications
For the production of a modular rectangular connector insert
Universally applicable for data transmission in LAN networks and Ethernet applications
For use with the rectangular connector module frames of the EPIC® MH series
For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
| Product type | MH module modular system |
| Scope of delivery | Order contacts separately |
| Brand | EPIC® |
| Installation type | clip on |
| Contacts included |
|
| Delivery Unit | 10.000 |
| Weight | 0.004 kg |
Electrical Characteristics
| Rated impulse voltage | 0.8 kV AC rms / DC according to DIN EN 61984 |
| Rated voltage | 50 V AC rms / DC according to IEC |
| Protective conductor integrated into insert |
|
Product Design
| Contact insert type | Socket |
| Number of PE contacts | 0 |
| Number of data contacts | 0 |
| EMC screening |
|
| With wire protection |
|
| Colour | black |
| Number of contacts | 0 |
| Required slots | 1 |
| Screen contact |
|
| Material | Polyamide |
| Number of signal contacts | 0 |
| With protective conductor |
|
| Material shortname | PA |
| Number of power contacts | 0 |
Product Characteristics
| Flame-retardant |
|
| Min. number of insertion cycles | 500 |
| Pollution degree | 3 |
| Operating temperature min. | -40 |
| Flame retardance according to | UL 94 V-0 |
| Operating temperature max. | 85 |
| Halogenfree |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 1977 (CCN: ECBT2 / e-file number: E75770) |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| cUR certification | according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770) |
| CE marked |
|
| cUR category control number | ECBT8 |
| VDE certified |
|
| UL category control number | ECBT2 |
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® MH Gigabit Modul
| Article number | Contact insert type | Number of contacts | Delivery Unit | Required slots |
|---|---|---|---|---|
| 44423276 | Plug | 8 | 10.000 | 1 |
| 44423277 | Socket | 0 | 10.000 | 1 |
| 44423278 | Plug | 8 | 10.000 | |
| 44423279 | Plug | 8 | 10.000 | |
| 44423280 | Socket | 8 | 10.000 | |
| 44423281 | Socket | 8 | 10.000 | |
| 44423282 | 10.000 | |||
| 44423283 | 10.000 | |||
| 44423284 | 10.000 | |||
| 44423291 | Plug | 8 | 1.000 | 1 |
| 44423292 | Socket | 8 | 1.000 | 1 |
| 44423326 | Plug | 8 | 1.000 | 1 |
| 44423327 | Socket | 8 | 1.000 | 1 |







