EPIC® MCS 2x4.0mm PNEU
MC module modular system; Number of contacts: 2; Contacts included; Required slots: 1;

EPIC® MCS 2x4.0mm PNEU
MC module modular system; Number of contacts: 2; Contacts included; Required slots: 1;
EPIC® MCS 2x4.0mm PNEU
Rp 799.211,00
/

EPIC® MCS 2x4.0mm PNEU
Rp 799.211,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Module with 2 connections for compressed air supply up to 10 bar
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
Available for hose inner diameter 2.5 mm or 4.0 mm
The socket module includes shut-off valves that maintain air pressure in the application even when the connector is pulled
Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
Snaps effortlessly into the matching module frame.
Applications
For the production of a modular connector
For the compressed air supply of devices and machines in various applications
For use with the rectangular connector module frames of the EPIC® MC series
For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
| Product type | MC module modular system |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Installation type | clip on |
| Contacts included |
|
| Delivery Unit | 10.000 |
| Weight | 0.015 kg |
Electrical Characteristics
| Protective conductor integrated into insert |
|
Product Design
| Contact insert type | Plug |
| EMC screening |
|
| With wire protection |
|
| Colour | black |
| Number of contacts | 2 |
| Required slots | 1 |
| Screen contact |
|
| Contact material | Brass |
| With protective conductor |
|
| Contact material, short form | CuZn |
Product Characteristics
| Flame-retardant |
|
| Min. number of insertion cycles | 100 |
| Operating temperature min. | -20 |
| Operating temperature max. | 100 |
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List







