EPIC® MHB 3 CM
MH module modular system; Crimp termination; Number of contacts: 3; Required slots: 1; For cross-section (min./max.): 1.5mm² - 10mm²; 400 V AC rms / DC according to IEC; 40 A according to IEC

EPIC® MHB 3 CM
MH module modular system; Crimp termination; Number of contacts: 3; Required slots: 1; For cross-section (min./max.): 1.5mm² - 10mm²; 400 V AC rms / DC according to IEC; 40 A according to IEC
EPIC® MHB 3 CM
Rp 58.958,00
/

EPIC® MHB 3 CM
Rp 58.958,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Module with 3 power contacts for power supply up to 40 A
Connectors with modular configurations can be connected to market-standard connectors
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly
Different crimp contacts available for different conductor cross-sections
Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames
UL certification according to technical data enables the product to be used on the North American market.
Applications
For the production of a modular rectangular connector insert
For connecting devices and machines to a power supply in various applications
Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | MH module modular system |
| Scope of delivery | Order contacts separately |
| Installation type | clip on |
| Delivery Unit | 10.000 |
| Weight | 0.013 kg |
Electrical Characteristics
| Rated current | 40 A according to IEC |
| Protective conductor integrated into insert |
|
| Rated impulse voltage | 8 kV AC rms / DC according to DIN EN 61984 |
| Rated voltage | 400 V AC rms / DC according to IEC |
| Rated voltage core to core | 690 V AC rms / DC according to IEC |
| Max. contact resistance | 5 |
Product Design
| EMC screening |
|
| With wire protection |
|
| Colour | black |
| Connectable conductor cross section min. (AWG) | 16 AWG |
| Max. connectable conductor cross-section AWG | 8 AWG |
| Min. connectable conductor cross-section (mm2) | 1.5 |
| Number of contacts | 3 |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 10 |
| Contact insert type | Socket |
| Number of PE contacts | 0 |
| Number of data contacts | 0 |
| Conductor connection type | Crimp termination |
| Required slots | 1 |
| Screen contact |
|
| Material | Polyamide |
| Number of signal contacts | 0 |
| Material shortname | PA |
| Number of power contacts | 0 |
Product Characteristics
| Flame-retardant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 500 |
| Pollution degree | 3 |
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| cUR category control number | ECBT8 |
| UL category control number | ECBT2 |
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| UR certification | according to UL 1977 (e-file number: E75770) |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







