EPIC® MHB Gigabit PIN + GND
MH module modular system; Crimp termination; Number of contacts: 8; For cross-section (min./max.): 0.09mm² - 0.52mm²; 50 V AC rms / DC according to IEC;

EPIC® MHB Gigabit PIN + GND
MH module modular system; Crimp termination; Number of contacts: 8; For cross-section (min./max.): 0.09mm² - 0.52mm²; 50 V AC rms / DC according to IEC;
EPIC® MHB Gigabit PIN + GND
Rp 558.353,00
/

EPIC® MHB Gigabit PIN + GND
Rp 558.353,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Robust, all-round shielded Gigabit module for fast information exchange and Cat.7 performance up to 10 Gbit/s
UL certification according to technical data enables the product to be used on the North American market
Available in individual parts or as a complete kit
Individual parts can be ordered in larger packaging units for connector assembly
Kits consist of 1 black plastic insulating body, 1 shield housing, 1 shield terminal and 8 contacts. Kits are available in "Small" and "Medium" sizes for different cable dimensions
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
Connectors with modular configurations can be connected to market-standard connectors
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly
Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames
Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
Applications
For the production of a modular rectangular connector insert
Universally applicable for data transmission in LAN networks and Ethernet applications
For use with the rectangular connector module frames of the EPIC® MH series
For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | MH module modular system |
| Scope of delivery | Order contacts separately |
| Installation type | clip on |
| Delivery Unit | 10.000 |
| Weight | 0.035 kg |
Electrical Characteristics
| Protective conductor integrated into insert |
|
| Rated impulse voltage | 0.8 kV AC rms / DC according to DIN EN 61984 |
| Rated voltage | 50 V AC rms / DC according to IEC |
Product Design
| EMC screening |
|
| With wire protection |
|
| Colour | silver grey |
| Connectable conductor cross section min. (AWG) | 28 AWG |
| Insert material, short form | PC |
| Max. connectable conductor cross-section AWG | 20 AWG |
| Min. connectable conductor cross-section (mm2) | 0.09 |
| Number of contacts | 8 |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 0.52 |
| Contact insert type | Socket |
| Number of PE contacts | 0 |
| Number of data contacts | 8 |
| Conductor connection type | Crimp termination |
| Insert material | Polycarbonate |
| Screen contact |
|
| Material | Zinc alloy |
| Number of signal contacts | 0 |
| Number of power contacts | 0 |
Product Characteristics
| Flame-retardant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
| Min. number of insertion cycles | 500 |
| Pollution degree | 3 |
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| cUR category control number | ECBT8 |
| UL category control number | ECBT2 |
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 1977 (CCN: ECBT2 / e-file number: E75770) |
| cUR certification | according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770) |
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® MH Gigabit Modul
| Article number | Contact insert type | Number of contacts | Delivery Unit | Required slots |
|---|---|---|---|---|
| 44423276 | Plug | 8 | 10.000 | 1 |
| 44423277 | Socket | 0 | 10.000 | 1 |
| 44423278 | Plug | 8 | 10.000 | |
| 44423279 | Plug | 8 | 10.000 | |
| 44423280 | Socket | 8 | 10.000 | |
| 44423281 | Socket | 8 | 10.000 | |
| 44423282 | 10.000 | |||
| 44423283 | 10.000 | |||
| 44423284 | 10.000 | |||
| 44423291 | Plug | 8 | 1.000 | 1 |
| 44423292 | Socket | 8 | 1.000 | 1 |
| 44423326 | Plug | 8 | 1.000 | 1 |
| 44423327 | Socket | 8 | 1.000 | 1 |







