EPIC® MH SCEM 0.25 - 0.52sqmm D=1.0
Contact; Pin; Crimp termination; For cross-section (min./max.): 0.25mm² - 0.52mm²; Brass Gold-plated

EPIC® MH SCEM 0.25 - 0.52sqmm D=1.0
Contact; Pin; Crimp termination; For cross-section (min./max.): 0.25mm² - 0.52mm²; Brass Gold-plated
EPIC® MH SCEM 0.25 - 0.52sqmm D=1.0
Rp 25.551,00
/

EPIC® MH SCEM 0.25 - 0.52sqmm D=1.0
Rp 25.551,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
Machined gold plated contacts with 1mm diameter for EPIC® MH Gigabit module, Gold-plated contacts for low transfer resistance
Applications
Mechanical and plant engineering, Robotics industry, Renewable energy, Railway applications / vehicle construction
Technical Attributes
General Information
| Product type | Contact |
| Brand | EPIC® |
| Installation type | crimp |
| Contact delivery type | Bag |
| Delivery Unit | 100.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Material contact surface | Gold-plated |
| Stripping length of single core | 4.2 |
| Contact variant | Pin |
| Contact coating material, short form | Au |
| Contact manufacturing method | Machined |
| Conductor connection type | Crimp termination |
| Connectable conductor cross section min. (AWG) | 24 AWG |
| Max. connectable conductor cross-section AWG | 20 AWG |
| Min. connectable conductor cross-section (mm2) | 0.25 |
| Contact diameter | 1 |
| Contact material | Brass |
| Max. connectable conductor cross-section (mm2) | 0.52 |
| Contact material, short form | CuZn |
Product Characteristics
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| UR certification | according to UL 1977 (e-file number: E75770) |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| CE marked |
|
| cUR category control number | ECBT8 |
| VDE certified |
|
| UL category control number | ECBT2 |
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® MH 1.0mm contacts turned
| Article number | Contact variant | Delivery Unit | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Connectable conductor cross section min. (AWG) | Max. connectable conductor cross-section AWG |
|---|---|---|---|---|---|---|
| 44423285 | Pin | 100.000 | 0.09 | 0.25 | 28 AWG | 24 AWG |
| 44423286 | Socket | 100.000 | 0.09 | 0.25 | 28 AWG | 24 AWG |
| 44423287 | Pin | 100.000 | 0.13 | 0.33 | 26 AWG | 22 AWG |
| 44423288 | Socket | 100.000 | 0.13 | 0.33 | 26 AWG | 22 AWG |
| 44423289 | Pin | 100.000 | 0.25 | 0.52 | 24 AWG | 20 AWG |
| 44423290 | Socket | 100.000 | 0.25 | 0.52 | 24 AWG | 20 AWG |







