EPIC® MHB 3 + 4 CM

EPIC® MHB 3 + 4 CM
EPIC® MHB 3 + 4 CM
Rp 72.989,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | MH module modular system |
| Installation type | clip on |
| Delivery Unit | 10.000 |
| Weight | 0.008 kg |
Electrical Characteristics
| Rated impulse voltage signal contact | 6 kV AC rms / DC according to IEC 61984 to 4 |
| Rated surge voltage power contact | 8 kV AC rms / DC according to IEC 61984 to 3 |
| Protective conductor integrated into insert |
|
| Rated current signal contact | 10 A according to IEC |
| Rated current power contact | 40 A according to IEC |
| Rated voltage power contact | 830 V AC rms / DC according to IEC to 3 |
| Rated voltage signal contact | 690 V AC rms / DC according to IEC to 4 |
| Max. contact resistance | 5 |
Product Design
| Max. connectable conductor cross-section of power contacts (mm2) | 10 |
| EMC screening |
|
| With wire protection |
|
| Colour | black |
| Connectable conductor cross section min. (AWG) | 26 AWG |
| Max. connectable conductor cross-section AWG | 8 AWG |
| Number of contacts | 7 |
| Min. connectable conductor cross-section of signal contacts (mm2) | 0.14 |
| With protective conductor |
|
| Contact insert type | Socket |
| Number of PE contacts | 0 |
| Min. connectable conductor cross-section of power contacts (mm2) | 1.5 |
| Number of data contacts | 0 |
| Conductor connection type | Crimp termination |
| Required slots | 1 |
| Max. connectable conductor cross-section of signal contacts (mm2) | 2.5 |
| Screen contact |
|
| Material | Polyamide |
| Number of signal contacts | 4 |
| Material shortname | PA |
| Number of power contacts | 3 |
Product Characteristics
| Flame-retardant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 500 |
| Pollution degree | 3 |
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| UL category control number | ECBT2 |
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







