EPIC® D-Sub BCBG AU G3 0,22-0,56 (500)
Stamped contact; Socket; Crimp termination; For cross-section (min./max.): 0.205mm² - 0.519mm²; Brass Gold-plated


EPIC® D-Sub BCBG AU G3 0,22-0,56 (500)
Stamped contact; Socket; Crimp termination; For cross-section (min./max.): 0.205mm² - 0.519mm²; Brass Gold-plated
EPIC® D-Sub BCBG AU G3 0,22-0,56 (500)
Rp 1.743.965,00
/

EPIC® D-Sub BCBG AU G3 0,22-0,56 (500)
Rp 1.743.965,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Large packaging unit with 500 or 10,000 contacts on a roll makes fully automated connector configuration possible
Punched contact: established and inexpensive
Crimp termination creates a vibration-proof connection and ensures maximum contact reliability between contact and cable
With corrosion-resistant gold coating for the low contact resistances and long product life.
Applications
For use with many EPIC® rectangular connector inserts or module inserts
Can be used universally on machine interfaces for many applications in data and signal transmission.
Technical Attributes
General Information
| Product type | Stamped contact |
| Brand | EPIC® |
| Number of contacts on roll | 500 |
| Installation type | crimp |
| Contact delivery type | Pulley |
| Delivery Unit | 1.000 |
| Weight | 0.133 kg |
Electrical Characteristics
| Max. contact resistance | 2 |
Product Design
| Material contact surface | Gold-plated |
| Stripping length of single core | 2.5 |
| Contact variant | Socket |
| Contact coating material, short form | Au |
| Contact manufacturing method | Stamped |
| Conductor connection type | Crimp termination |
| Coating thickness | 0.1 |
| Connectable conductor cross section min. (AWG) | 24 AWG |
| Max. connectable conductor cross-section AWG | 20 AWG |
| Min. connectable conductor cross-section (mm2) | 0.205 |
| Contact diameter | 1 |
| Contact material | Brass |
| Max. connectable conductor cross-section (mm2) | 0.519 |
| Contact material, short form | CuZn |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® M-D 1,0 D-Sub stamped contacts on-reel
| Article number | Contact variant | Connectable conductor cross section min. (AWG) | Delivery Unit | Max. connectable conductor cross-section AWG | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Coating thickness |
|---|---|---|---|---|---|---|---|
| 44429007 | Socket | 28 AWG | 1.000 | 24 AWG | 0.08 | 0.205 | 0.8 |
| 44429008 | Socket | 24 AWG | 1.000 | 20 AWG | 0.205 | 0.519 | 0.8 |
| 44429009 | Socket | 28 AWG | 1.000 | 24 AWG | 0.08 | 0.205 | 0.1 |
| 44429010 | Socket | 24 AWG | 1.000 | 20 AWG | 0.205 | 0.519 | 0.1 |
| 44429011 | Pin | 28 AWG | 1.000 | 24 AWG | 0.08 | 0.205 | 0.8 |
| 44429012 | Pin | 24 AWG | 1.000 | 20 AWG | 0.205 | 0.519 | 0.8 |
| 44429013 | Pin | 28 AWG | 1.000 | 24 AWG | 0.08 | 0.205 | 0.1 |
| 44429014 | Pin | 24 AWG | 1.000 | 20 AWG | 0.205 | 0.519 | 0.1 |
| 44429030 | Pin | 24 AWG | 1.000 | 20 AWG | 0.205 | 0.519 | 0.1 |
| 44429031 | Socket | 24 AWG | 1.000 | 20 AWG | 0.205 | 0.519 | 0.1 |







