ED-PB-90-PG-ST-PRO
Data connector; PROFIBUS DP; Sub-D Plug/Socket; Angled (90 °); Cage clamp terminal; Switchable Bus Terminator; diagnostic interface


ED-PB-90-PG-ST-PRO
Data connector; PROFIBUS DP; Sub-D Plug/Socket; Angled (90 °); Cage clamp terminal; Switchable Bus Terminator; diagnostic interface
ED-PB-90-PG-ST-PRO
Rp 2.006.020,00
/

ED-PB-90-PG-ST-PRO
Rp 2.006.020,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Wide range of variants available
The small design size make it suitable for use in limited spaces
Available with cable outlet angles of 35°, 90° and 180°
Simple cable connection via M12 screw connection or cage clamp connection
The M12 screw connections allow quick connection of assembled PROFIBUS® cables with M12 connectors (B-coded). This saves time during installation and reduces the potential for errors during assembly on site
Thanks to the integrated terminating resistors that can be switched via a slide controller, the connector can be used as a transition or terminating connector
The shielding bracket inside the connector ensures optimum protection against electromagnetic interference and low impedance dissipation of interference signals
Also available as a "PG" variant with a second D-Sub interface for programming and diagnosis.
Applications
For use in the PROFIBUS® DP network
For connecting PROFIBUS®-compliant cables (cable outer diameter 8-9 mm or assembled with PROFIBUS® M12 connectors (B-coded)).
Technical Attributes
General Information
| Product type | Data connector |
| Brand | EPIC® |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Delivery Unit | 1.000 |
| Weight | 0.08 kg |
Electrical Characteristics
| Impedance | 150 |
Product Design
| Min. connectable conductor cross section solid conductor (AWG) | 28 AWG |
| Connector housing angle | 90 |
| Coded |
|
| Total length | 53.6 |
| Max. connectable conductor cross section solid-conductor (AWG) | 14 AWG |
| Design connector housing | Angled |
| For max. cable outer diameter | 9 |
| Connector type | Plug/socket |
| Connector format | Sub-D |
| Conductor connection type | cage spring terminal |
| EMC screening |
|
| diagnostic interface |
|
| Overall width | 42 |
| Housing base material | Zinc alloy |
| With thread |
|
| Housing base material, short form | Zn |
| Locking type | Screw lock |
| Total height | 16.8 |
| Shielded |
|
| For min. cable outer diameter | 8 |
Product Characteristics
| IP protection rating | IP 30 |
| Min. number of insertion cycles | 200 |
| Suitable for EX-applications |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Operating temperature min. | -20 |
| Variant of the Sub-D | Switchable bus terminator |
| Operating temperature max. | 70 |
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








