ÖLFLEX® HEAT 180 SiHF 2X1
Power and control cable; 2X1; U0/U: 300/500 V; Silicone; Core identification: Colours; -60°C - 180°C; Flexible



ÖLFLEX® HEAT 180 SiHF 2X1
Power and control cable; 2X1; U0/U: 300/500 V; Silicone; Core identification: Colours; -60°C - 180°C; Flexible
ÖLFLEX® HEAT 180 SiHF 2X1
Rp 30.085,00
/

ÖLFLEX® HEAT 180 SiHF 2X1
Rp 30.085,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The flexible cable design makes it ideal for use in restricted spaces
Withstands temperatures of up to +180°C. Adequate ventilation is a prerequisite, as silicone cables prematurely reduce the mechanical properties from +100°C, without the need for oxygen
Halogen free core insulation and sheath compound (according to DIN EN IEC 60754-1)
Low corrosiveness of gases in the event of fire (according to DIN EN IEC 60754-2)
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
Insulating properties after flame exposure when static, thanks to core insulation and outer sheath made of silicone compound.
Applications
For universal use for wiring of cross-plant control circuits and control circuits inside machines
For fixed installation and occasional flexing without tensile strain
Can be used in dry and damp rooms
Resistant to many oils, plant and animal fats and a wide range of chemicals.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 19.200 kg/km |
| Copper index (lb) | 129.000 lb |
| Weight | 66 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 20 Ω/km |
| Inductance (800 Hz), approx. | 0.739 |
| Test voltage | 2 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 65 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 6.6 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 2X1 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 2 |
| Core insulation basic material | Silicone |
| Basic material of outer sheath | Silicone |
| Including protective earth |
|
| With armouring |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 26.4 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 180 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 99.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -60 °C to 180 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| HAR-certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 180 SiHF
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0046001 | 2 | No | 0.75 | 6.4 | 59 kg/km | ||
| 0046002 | 3 | Yes | 0.75 | 6.8 | 70 kg/km | ||
| 0046005 | 6 | Yes | 0.75 | 9.2 | 131 kg/km | ||
| 0046006 | 7 | Yes | 0.75 | 9.2 | 136 kg/km | ||
| 0046007 | 2 | No | 1 | 6.6 | 66 kg/km | ||
| 0046008 | 3 | Yes | 1 | 7 | 79 kg/km | ||
| 0046012 | 7 | Yes | 1 | 9.5 | 156 kg/km | ||
| 0046013 | 2 | No | 1.5 | 7.6 | 90 kg/km | ||
| 0046014 | 3 | Yes | 1.5 | 8 | 109 kg/km | ||
| 0046018 | 7 | Yes | 1.5 | 10.4 | 202 kg/km | ||
| 0046019 | 2 | No | 2.5 | 8.8 | 128 kg/km | ||
| 0046020 | 3 | Yes | 2.5 | 9.7 | 167 kg/km | ||
| 0046024 | 7 | Yes | 2.5 | 12.6 | 313 kg/km | ||
| 0046025 | 2 | No | 4 | 10.8 | 196 kg/km | ||
| 0046026 | 3 | Yes | 4 | 11.5 | 241 kg/km | ||
| 0046030 | 7 | Yes | 4 | 15.6 | 486 kg/km | ||
| 0046031 | 2 | No | 6 | 12.4 | 268 kg/km | ||
| 0046032 | 3 | Yes | 6 | 13.2 | 333 kg/km | ||
| 0046036 | 7 | Yes | 6 | 18.6 | 705 kg/km | ||
| 0046039 | 12 | Yes | 1.5 | 14 | 361 kg/km | ||
| 0046040 | 16 | Yes | 1.5 | 16.2 | 478 kg/km | ||
| 0046041 | 20 | Yes | 1.5 | 17.5 | 574 kg/km | ||
| 0046042 | 24 | Yes | 1.5 | 19.8 | 720 kg/km | ||
| 00460033 | 4 | Yes | 0.75 | 7.6 | 89 kg/km | ||
| 00460043 | 5 | Yes | 0.75 | 8.5 | 112 kg/km | ||
| 00460093 | 4 | Yes | 1 | 7.9 | 101 kg/km | ||
| 00460103 | 5 | Yes | 1 | 8.8 | 127 kg/km | ||
| 00460153 | 4 | Yes | 1.5 | 8.8 | 134 kg/km | ||
| 00460163 | 5 | Yes | 1.5 | 9.6 | 163 kg/km | ||
| 00460213 | 4 | Yes | 2.5 | 10.6 | 206 kg/km | ||
| 00460223 | 5 | Yes | 2.5 | 11.6 | 251 kg/km | ||
| 00460273 | 4 | Yes | 4 | 12.6 | 300 kg/km | ||
| 00460283 | 5 | Yes | 4 | 14 | 374 kg/km | ||
| 00460333 | 4 | Yes | 6 | 14.7 | 425 kg/km | ||
| 00460343 | 5 | Yes | 6 | 16.6 | 538 kg/km | ||
| 00460373 | 4 | Yes | 10 | 19.4 | 707 kg/km | ||
| 00460383 | 4 | Yes | 16 | 21.4 | 1004 kg/km | ||
| 00460453 | 5 | Yes | 10 | 21.6 | 878 kg/km |









