ÖLFLEX® HEAT 180 GLS 3G0,75
Power and control cable; 3G0.75; U0/U: 300/500 V; Silicone; Core identification: Colours; -50°C - 180°C; Flexible



ÖLFLEX® HEAT 180 GLS 3G0,75
Power and control cable; 3G0.75; U0/U: 300/500 V; Silicone; Core identification: Colours; -50°C - 180°C; Flexible
ÖLFLEX® HEAT 180 GLS 3G0,75
Rp 64.078,00
/

ÖLFLEX® HEAT 180 GLS 3G0,75
Rp 64.078,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Close-meshed braid made of galvanised steel wires protects against mechanical damage, Longer durability in harsh applications than conventional silicone cables, Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor
Applications
Areas with high ambient temperatures and occasionally mechanical stress, Typical fields of application- Steel and glass works- Cement and ceramic works- Foundries- Shipbuilding industry- Furnace construction
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 21.600 kg/km |
| Copper index (lb) | 145.100 lb |
| Weight | 96 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 26.7 Ω/km |
| Inductance (800 Hz), approx. | 0.755 |
| Test voltage | 2 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 68 |
Product Design
| Armouring type | Galvanised steel wire braiding |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 8 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.75 mm² |
| Cable dimension | 3G0.75 |
| Wrapping over stranding | Glass fibre |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Number of cores | 3 |
| Core insulation basic material | Silicone |
| Basic material of outer sheath | Silicone |
| Including protective earth |
|
| With armouring |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 32.0 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 160.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | -50 °C to 180 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| HAR-certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 180 GLS
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0046201 | 2 | No | 0.75 | 7.6 | 84 kg/km | ||
| 0046202 | 3 | Yes | 0.75 | 8 | 96 kg/km | ||
| 0046205 | 6 | Yes | 0.75 | 10.4 | 167 kg/km | ||
| 0046206 | 7 | Yes | 0.75 | 10.4 | 171 kg/km | ||
| 0046207 | 2 | No | 1 | 7.8 | 92 kg/km | ||
| 0046208 | 3 | Yes | 1 | 8.2 | 106 kg/km | ||
| 0046212 | 7 | Yes | 1 | 10.7 | 205 kg/km | ||
| 0046213 | 2 | No | 1.5 | 8.8 | 119 kg/km | ||
| 0046214 | 3 | Yes | 1.5 | 9.2 | 140 kg/km | ||
| 0046218 | 7 | Yes | 1.5 | 11.8 | 255 kg/km | ||
| 0046219 | 2 | No | 2.5 | 10 | 162 kg/km | ||
| 0046220 | 3 | Yes | 2.5 | 10.9 | 217 kg/km | ||
| 0046224 | 7 | Yes | 2.5 | 14 | 362 kg/km | ||
| 0046226 | 3 | Yes | 4 | 12.9 | 300 kg/km | ||
| 0046237 | 12 | Yes | 1.5 | 15.4 | 433 kg/km | ||
| 00462033 | 4 | Yes | 0.75 | 8.8 | 118 kg/km | ||
| 00462043 | 5 | Yes | 0.75 | 9.7 | 145 kg/km | ||
| 00462093 | 4 | Yes | 1 | 9.1 | 132 kg/km | ||
| 00462103 | 5 | Yes | 1 | 10 | 161 kg/km | ||
| 00462153 | 4 | Yes | 1.5 | 10 | 168 kg/km | ||
| 00462163 | 5 | Yes | 1.5 | 10.8 | 212 kg/km | ||
| 00462213 | 4 | Yes | 2.5 | 12 | 260 kg/km | ||
| 00462223 | 5 | Yes | 2.5 | 13 | 310 kg/km | ||
| 00462273 | 4 | Yes | 4 | 14 | 365 kg/km | ||
| 00462283 | 5 | Yes | 4 | 15.4 | 446 kg/km | ||
| 00462313 | 4 | Yes | 6 | 16.1 | 500 kg/km | ||
| 00462343 | 4 | Yes | 10 | 20.8 | 807 kg/km | ||
| 00462353 | 4 | Yes | 16 | 22.8 | 1117 kg/km |









