ÖLFLEX® HEAT 180 EWKF C 4G0,75


ÖLFLEX® HEAT 180 EWKF C 4G0,75
ÖLFLEX® HEAT 180 EWKF C 4G0,75
Rp 114.982,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 57.300 kg/km |
| Copper index (lb) | 385.000 lb |
| Weight | 152 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Conductor/shielding operating capacitance (800Hz), approx. | 124 |
| Max. conductor resistance at 20°C | 26.7 Ω/km |
| Inductance (800 Hz), approx. | 0.755 |
| Test voltage core/screening | 2 |
| Test voltage core/core | 2 |
| Conductor/conductor operating capacitance (800Hz), approx. | 80 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 10.2 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 0.75 mm² |
| Cable dimension | 4G0.75 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-308 |
| Type of overall screen | Tin-plated copper braiding, Aluminium-laminated plastic foil |
| Number of cores | 4 |
| Core insulation basic material | Silicone |
| Basic material of outer sheath | Silicone |
| Including protective earth |
|
| With armouring |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 61.2 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 180 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 204.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | -50 °C to 180 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Short term temperature max. | 200 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| HAR-certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® HEAT 180 EWKF C
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0046301 | 2 | No | 0.75 | 8.6 | 104 kg/km | ||
| 0046302 | 3 | Yes | 0.75 | 8.9 | 118 kg/km | ||
| 0046307 | 2 | No | 1 | 9 | 116 kg/km | ||
| 0046308 | 3 | Yes | 1 | 9.7 | 142 kg/km | ||
| 0046312 | 7 | Yes | 1 | 12.3 | 250 kg/km | ||
| 0046313 | 2 | No | 1.5 | 10.8 | 166 kg/km | ||
| 0046314 | 3 | Yes | 1.5 | 11.2 | 196 kg/km | ||
| 0046318 | 7 | Yes | 1.5 | 13.6 | 341 kg/km | ||
| 0046320 | 3 | Yes | 2.5 | 12.8 | 271 kg/km | ||
| 0046330 | 3 | Yes | 6 | 16.4 | 489 kg/km | ||
| 00463033 | 4 | Yes | 0.75 | 10.2 | 152 kg/km | ||
| 00463043 | 5 | Yes | 0.75 | 10.9 | 176 kg/km | ||
| 00463093 | 4 | Yes | 1 | 10.9 | 175 kg/km | ||
| 00463103 | 5 | Yes | 1 | 11.6 | 203 kg/km | ||
| 00463153 | 4 | Yes | 1.5 | 12 | 222 kg/km | ||
| 00463163 | 5 | Yes | 1.5 | 12.8 | 273 kg/km | ||
| 00463213 | 4 | Yes | 2.5 | 13.9 | 328 kg/km | ||
| 00463223 | 5 | Yes | 2.5 | 14.8 | 387 kg/km | ||
| 00463273 | 4 | Yes | 4 | 16 | 448 kg/km | ||
| 00463283 | 5 | Yes | 4 | 17.2 | 531 kg/km | ||
| 00463313 | 4 | Yes | 6 | 17.9 | 591 kg/km | ||
| 00463323 | 5 | Yes | 6 | 19.4 | 706 kg/km |








