ÖLFLEX® TRAIN 350 300V 7X1


ÖLFLEX® TRAIN 350 300V 7X1
ÖLFLEX® TRAIN 350 300V 7X1
Rp 94.484,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Railway cable |
| Copper index | 67.200 kg/km |
| Copper index (lb) | 451.566 lb |
| Weight | 128 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms / DC according to IEC |
| Max. conductor resistance at 20°C | 20 Ω/km |
| Inductance (800 Hz), approx. | 0.669 |
| Test voltage | 2 kV |
| Short-circuit temperature [5s] | 200 |
| Current rating according to | EN 50355 |
| Maximum operating voltage Um | 600 V AC |
| Conductor/conductor operating capacitance (800Hz), approx. | 66 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 7.7 mm |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 7X1 |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Cable design abbreviations for railway vehicles | Type MM |
| Number of cores | 7 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 60684-2 |
| Acid-resistant |
|
| Corrosiveness of combustion gases according to | EN 50306-1, IEC 60754-2 |
| Alkali-resistant according to | EN 50264-3-1 |
| Ozone-resistant according to | EN 50264-3-1, method B, EN 50305 |
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 30.8 mm |
| Acid-resistant according to | EN 50264-3-1 |
| Fuel resistant |
|
| Application area | Fixed installation |
| Low smoke density according to | EN 50306-1, IEC 61034-2, NF X 10-702 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50264-1, EN 50305, NF X 70-100 |
| Fuel-resistant according to | EN 50264-3-1 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Temperature, fixed installation | -40 °C to 120 °C max. conductor temperature:, -50 °C according to GOST |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-25, NF-C 32-070 (C1), NF-C 32-070 (C2), NF-F 16-101 (A1), NF-F 16-101 (A2), NF-F 16-101 (B), NF-F 16-101 (C) |
| Oil resistance according to | EN 50264-3-1 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| Standard for railway vehicles | EN 50264-3-2 |
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 350 300V
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 15350000 | 2 | No | 1 | 5.4 | 54 kg/km | ||
| 15350001 | 4 | No | 1 | 6.2 | 81 kg/km | ||
| 15350002 | 7 | No | 1 | 7.7 | 128 kg/km | ||
| 15350003 | 9 | No | 1 | 9.6 | 179 kg/km | ||
| 15350004 | 12 | No | 1 | 10.1 | 204 kg/km | ||
| 15350005 | 19 | No | 1 | 12.1 | 309 kg/km | ||
| 15350006 | 24 | No | 1 | 14.4 | 396 kg/km | ||
| 15350007 | 32 | No | 1 | 15.9 | 520 kg/km | ||
| 15350008 | 37 | No | 1 | 16.7 | 580 kg/km | ||
| 15350009 | 40 | No | 1 | 17.8 | 644 kg/km | ||
| 15350010 | 4 | No | 1.5 | 7.6 | 116 kg/km | ||
| 15350011 | 7 | No | 1.5 | 9.2 | 184 kg/km | ||
| 15350012 | 9 | No | 1.5 | 11.7 | 273 kg/km | ||
| 15350013 | 12 | No | 1.5 | 12.4 | 302 kg/km | ||
| 15350014 | 19 | No | 1.5 | 15 | 473 kg/km | ||
| 15350015 | 24 | No | 1.5 | 17.3 | 577 kg/km | ||
| 15350016 | 32 | No | 1.5 | 19.6 | 778 kg/km | ||
| 15350017 | 37 | No | 1.5 | 20.6 | 879 kg/km | ||
| 15350018 | 4 | No | 2.5 | 8.6 | 169 kg/km | ||
| 15350019 | 7 | No | 2.5 | 10.6 | 270 kg/km | ||
| 15350020 | 9 | No | 2.5 | 13.7 | 402 kg/km | ||
| 15350021 | 12 | No | 2.5 | 14.5 | 460 kg/km | ||
| 15350022 | 19 | No | 2.5 | 17 | 680 kg/km | ||
| 15350023 | 24 | No | 2.5 | 20.1 | 879 kg/km |








