ED-CAN-90-PG-PRO
Data connector; CAN; Sub-D Plug/Socket; Angled (90 °); Switchable Bus Terminator; diagnostic interface

ED-CAN-90-PG-PRO
Data connector; CAN; Sub-D Plug/Socket; Angled (90 °); Switchable Bus Terminator; diagnostic interface
ED-CAN-90-PG-PRO
Rp 900.764,00
/

ED-CAN-90-PG-PRO
Rp 900.764,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High function and failure protection in harsh environments
The small design size make it suitable for use in limited spaces
Easy to service screw connection enables assembly without special tools
Thanks to the integrated terminating resistors that can be switched via a slide controller, the connector can be used as a transition or terminating connector
Improved protection against electromagnetic interference due to metallised housing
External cable clamps provide increased strain relief for the cables
Also available as a "PG" variant with a second D-Sub interface for programming and diagnosis.
Applications
For fieldbus communication in CAN- and CANopen-based networks
For connecting CAN/CANopen-compliant cables (outer cable diameter 7-10 mm).
Technical Attributes
General Information
| Product type | Data connector |
| Brand | EPIC® |
| valid fieldbus or Ethernet system | CAN |
| Delivery Unit | 1.000 |
| Weight | 0.105 kg |
Electrical Characteristics
| Impedance | 120 |
Product Design
| Assembly type | Field configurable |
| Connector housing angle | 90 |
| Coded |
|
| Total length | 62.5 |
| Design connector housing | Angled |
| For max. cable outer diameter | 9 |
| Connector type | Plug/socket |
| Connector format | Sub-D |
| EMC screening |
|
| diagnostic interface |
|
| Overall width | 45.1 |
| Housing base material | Zinc alloy |
| Min. connectable conductor cross-section fine-wire (AWG) | 28 AWG |
| With thread |
|
| Housing base material, short form | Zn |
| Reusable |
|
| Pin assignment | CAN Low = Pin 2, CAN Gnd = Pin 3, CAN High = Pin 7, CAN V+ = Pin 9 |
| Total height | 17.5 |
| Max. connectable conductor cross-section fine-wire (AWG) | 14 AWG |
| Shielded |
|
| For min. cable outer diameter | 7 |
Product Characteristics
| IP protection rating | IP 30 |
| Min. number of insertion cycles | 200 |
| Suitable for EX-applications |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Operating temperature min. | -20 |
| Variant of the Sub-D | Switchable bus terminator |
| Operating temperature max. | 70 |
| Contact application areact | Data / signals |
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DeviceNet is a registered trademark of the user organisation ODVA.







