ÖLFLEX® FIRE 6387 SC 1x1 0.6/1kV OG
Power and control cable; U0/U: 0,6/1 kV; Fixed Installation




ÖLFLEX® FIRE 6387 SC 1x1 0.6/1kV OG
Power and control cable; U0/U: 0,6/1 kV; Fixed Installation
ÖLFLEX® FIRE 6387 SC 1x1 0.6/1kV OG
Rp 8.947,00
/

ÖLFLEX® FIRE 6387 SC 1x1 0.6/1kV OG
Rp 8.947,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Power and control cable |
| Brand | ÖLFLEX® |
| Copper index | 9.600 kg/km |
| Weight | 25 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage | 3.5 kV |
Product Design
| Nominal core diameter | 3.8 |
| Conductor design | IEC 60228 class 2: multi-wire |
| Conductor material | Bare copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 1 mm² |
| Core insulation basic material | Halogen-free compound |
| Conductor count/size | 1x1 |
| Including protective earth |
|
| Core insulation basic material, short form | LSZH |
| Shielded |
|
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Halogen-free according to | IEC 60754-1, IEC 60754-2 |
| Oil-resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -15 °C to 85 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-22 |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® FIRE 6387 SC
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 3804079 | 2 | No | 1.5 | 64 kg/km | |||||
| 3806501 | 1 | No | 1 | 25 kg/km | |||||
| 3806502 | 1 | No | 1.5 | 32 kg/km | |||||
| 3806503 | 1 | No | 2.5 | 44 kg/km | |||||
| 3806504 | 1 | No | 4 | 64 kg/km | |||||
| 3806505 | 1 | No | 6 | 88 kg/km | |||||
| 3806506 | 1 | No | 10 | 131 kg/km | |||||
| 3806507 | 1 | No | 16 | 196 kg/km | |||||
| 3806508 | 1 | No | 25 | 289 kg/km | |||||
| 3806509 | 1 | No | 35 | 394 kg/km | |||||
| 3806510 | 1 | No | 50 | 545 kg/km | |||||
| 3806511 | 1 | No | 70 | 752 kg/km | |||||
| 3806512 | 1 | No | 95 | 992 kg/km | |||||
| 3806513 | 1 | No | 120 | 1243 kg/km | |||||
| 3806514 | 1 | No | 150 | 1543 kg/km | |||||
| 3806515 | 1 | No | 185 | 1889 kg/km | |||||
| 3806516 | 1 | No | 240 | 2438 kg/km | |||||
| 3806517 | 1 | No | 300 | 3017 kg/km |










