EPIC® POWER M12 G4 M16 3+PE M 0,2m (1)

EPIC® POWER M12 G4 M16 3+PE M 0,2m (1)
EPIC® POWER M12 G4 M16 3+PE M 0,2m (1)
Rp 540.672,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | Panel-mount base |
| Scope of delivery | including contacts |
| Delivery Unit | 1.000 |
| Weight | 0.025 kg |
Electrical Characteristics
| Rated current | 12 A according to IEC, 12 A according to UL, 12 A according to CSA |
| Over voltage category | III |
| Rated impulse voltage | 6 kV AC rms according to IEC 61984 |
| Rated voltage | 630 V AC rms according to IEC, 600 V AC rms / DC according to UL, 600 V AC rms / DC according to CSA |
| Max. contact resistance | 5 |
Product Design
| Design connector housing | Straight |
| Connector format | M 12 power |
| Thread type | Metric |
| EMC screening |
|
| Thread size | M 16 |
| Colour | black |
| Housing colour | silver |
| Min. connectable conductor cross-section (mm2) | 0.75 |
| Number of contacts | 3+PE |
| Connector diameter | 18 |
| Total height | 23.55 |
| Housing coating | Nickel-plated |
| Contact material | Brass |
| With protective conductor |
|
| Coding type | S-coded |
| Max. connectable conductor cross-section (mm2) | 1.5 |
| Housing coating, short form | Ni |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Seal type | Conduit sealing ring |
| Coded |
|
| Contact variant | Pin |
| Contact coating material, short form | Au |
| Connector type | Plug |
| Number of PE contacts | 1 |
| Housing base material | Zinc alloy |
| With thread |
|
| Housing base material, short form | Zn |
| Locking type | Screw lock |
| Screen contact |
|
| Number of signal contacts | 0 |
| Sealing material, short form | NBR |
| Sealing material | Acrylonitrile butadiene rubber |
| Number of power contacts | 3 |
Product Characteristics
| Corrosion-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | +85 |
| Min. number of insertion cycles | 100 |
| Impact-resistant |
|
| Pollution degree | 3 |
| Vibration protection |
|
| IP protection class plugged in | IP 67 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR category control number | CYJV8 |
| UL category control number | CYJV2 |
| Product standard according to IEC | IEC 61076-2-111 |
| UR certification | according to UL 2238 (e-file number: E249137) |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E249137) |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER M12 630V Panel base
| Article number | Connector type | Delivery Unit | Thread size | Imp total height | Total height def | Connector diameter | Imp connector dia | Housing base material |
|---|---|---|---|---|---|---|---|---|
| 44423144 | Plug | 1.000 | M 20 | 23 | Polyamide | |||
| 44423145 | Socket | 1.000 | M 20 | 23 | Polyamide | |||
| 44423146 | Plug | 1.000 | M 16 | 18 | Zinc alloy | |||
| 44423147 | Socket | 1.000 | M 16 | 18 | Zinc alloy |







