SKINDICHT® MR-M ATEX 20X1.5/16X1.5
Reducer; Inner thread: M 16; Outer thread: M 20; Brass Nickel-plated; Suitable for EX-applications

SKINDICHT® MR-M ATEX 20X1.5/16X1.5
Reducer; Inner thread: M 16; Outer thread: M 20; Brass Nickel-plated; Suitable for EX-applications
SKINDICHT® MR-M ATEX 20X1.5/16X1.5
Rp 79.678,00
/

SKINDICHT® MR-M ATEX 20X1.5/16X1.5
Rp 79.678,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Reducer |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.019 kg |
Electrical Characteristics
Product Design
| Total length | 13 |
| Material body | Brass |
| Thread type | Metric |
| Cable gland design | Straight |
| Inner thread | M 16 |
| Material body shortname | CuZn |
| Thread size | M 20 |
| Overall width | 24.5 |
| Colour | metal |
| Thread length | 6 |
| Spanner size | 22 |
| O-ring material, short form | NBR |
| Outer thread | M 20 |
| Seal type | O-ring |
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66, IP 68 |
| UV-resistant |
|
| Temperature (max.) | 90 |
| Oil-resistant |
|
| Temperature (min.) | -30 |
| Suitable for EX-applications |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| ATEX certification | IECEx IBE 13.0028X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC |
| cUR recognized |
|
| CSA certified |
|
| CCCex-certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







